(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Adapter Fittings - Flanged End, Threaded End

Sanitary Adapter Fittings - Flanged End, Threaded End

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Fitting
•Fitting Shape: Conversion Adapter
•Connection Type 1 Left Large Diameter Side: ISO Thread Union, Thread
•Connection Type 2 Right Small Diameter Side: Flange
•Dia., Center: Equal Dia., Concentric

  • inCAD Components

(i)Caution

  • Since May 8, 2023, dimension L has increased by 9 mm. Please check web page for more details.
Sanitary Adapter Fittings - Flanged x Thread Sheet:Related Image
・Materials
Type[ M ]Material
SNZFY304 Stainless Steel

Specifications

Part Number-Nominal
SNZFA1S-4
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalDdd1L(T)P.C.D.
TypeNo.
SNZFY1S20A1002315631475
25A1251990
1.5S32A13535.76516100
40A140105
2S40A14047.8105
50A155120
2.5S50A15559.5120
65A1756718140
[ ! ]Weld beads are removed and polished on the inner surface only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNZFY1S-20A
SNZFY1S-25A
SNZFY1.5S-32A
SNZFY1.5S-40A
SNZFY2S-40A
SNZFY2S-50A
SNZFY2.5S-50A
SNZFY2.5S-65A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
Nominal Outside Diameter 2
1 Piece(s)Available

15 Days or more

101.0S~2.0S1.0S2320A
1 Piece(s)Available

15 Days or more

101.0S~2.0S1.0S2325A
1 Piece(s)Available

15 Days or more

101.0S~2.0S1.5S35.732A
1 Piece(s)Available

15 Days or more

101.0S~2.0S1.5S35.740A
1 Piece(s)Available

15 Days or more

101.0S~2.0S2.0S47.840A
1 Piece(s)Available

15 Days or more

101.0S~2.0S2.0S47.850A
1 Piece(s)Available

15 Days or more

102.5S~4.5S2.5S59.550A
1 Piece(s)Available

15 Days or more

102.5S~4.5S2.5S59.565A

Loading...

  1. 1
 

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) ISO Thread Union Thread
Connection Type 2 (Right or Small Diameter Side) Flange Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel
Surface Finish Polished on the Inner Surface Only

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.