(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam and Groove Couplings - Tapped Socket

Cam and Groove Couplings - Tapped Socket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Body Material: CF-8M Stainless Steel Cast
•Nominal Of Connection Screw: Tapped Socket

Arm Locking Couplers - Tapped Sockets:Related Image
・Materials
Type[ M ]Material
Main BodyCamRing
SNAFJCF-8M
Stainless Steel Cast
SMS1025304 Stainless Steel

Specifications

Part Number
TCBM25
SNAMA20A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc (PT)ABCHh
TypeNo.
SNAFJ15A1/211052325132
20A3/411052325132
25A112560376038
40A11/218890546945
50A219797637751

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNAFJ15A
SNAFJ20A
SNAFJ25A
SNAFJ40A
SNAFJ50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal O.D.
1 Piece(s)Available

8 Days or more

1015A
1 Piece(s)Available

8 Days or more

1020A
1 Piece(s)Available

8 Days or more

1025A
1 Piece(s)Available

8 Days or more

1040A
1 Piece(s)Available

8 Days or more

1050A

Loading...

  1. 1
 

Basic Information

Body Material CF-8M Stainless Steel Cast Nominal of connection screw Tapped Socket

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.