(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Regulators - 90 Deg. Elbow with Gauge

Regulators - 90 Deg. Elbow with Gauge

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Regulator equipped with Pressure Gauge and capable of confirming the pressure.

  • inCAD Components

PDFP.2019-3507

Unit examples related to this product
Regulators - 90 Deg. Elbow with Gauge:Related Image

Specifications

Part Number-Nominal: D2
RGCMP4-M5
Part NumberNominalRABL1L2L3L4P1P2CE1E2E3Opposite Side
H
KMass
(g)
TypeTube O.D. (mm)
D
MaxMinMaxMin
RGCMP4M5M5×0.837067.46764.448.724.28.511.5151126.38.516.214629
1R1/8871.568.967.564.949.224.795
6M5M5×0.837067.46764.448.724.28.511.626.76
1R1/8871.568.967.564.949.224.795
2R1/41178.275.672.269.656.3291115.519173010.517.717649
81R1/8871.568.967.564.95224.791518.128.48.516.214531
2R1/41178.275.672.269.656.329111929.910.517.717649

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGCMP4-1
RGCMP4-M5
RGCMP6-1
RGCMP6-2
RGCMP6-M5
RGCMP8-1
RGCMP8-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Diameter
(mm)
Control Side Connection Diameter
(mm)
1 Piece(s)Available

8 Days or more

1(R1/8)4
1 Piece(s)Available

8 Days or more

M54
1 Piece(s)Available

8 Days or more

1(R1/8)6
1 Piece(s)Available

8 Days or more

2(R1/4)6
1 Piece(s)Available

8 Days or more

M56
1 Piece(s)Available

8 Days or more

1(R1/8)8
1 Piece(s)Available

8 Days or more

2(R1/4)8

Loading...

  1. 1
 

Basic Information

Type Speed Controller Environment, Applications Standard Joint Type Male thread + One-Touch Couplings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.