(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air supply devices can be controlled by using a small sized lever.
Part Number
Configured Part Number is shown.
Part Number | - | Number of Positions |
MHAN4 MHAM4 | - | 3 |
Part Number | P | Direction | Number of Ports | Pipe Connection Bore Dia. | Effective Sectional Area (mm2) | Operating Pressure (Mpa) | Operating Temp. Range (°C) | Applicable Fluid | Mass (g) | ||
Type | No. | Number of Positions | IN / OUT | EX | |||||||
MHAM | 4 | 2 | 4 | 4 | Rc1/4 | Rc1/4 | 7.5 | 0~1.0MPa | 5~60 | Air | 280 |
3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Main Body Shape | Block horizontal-type | Number of Ports | 4 | Switching Operation | Lever Type |
---|---|---|---|---|---|
Pipe Port Type | Rc | Pipe connection port diameter (IN, OUT) | Rc1/4 | Plumbing Type and Direction | Direct side |
Effective Sectional Area(mm2) | 7.5 | Operation Status Retention | Holding |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy