(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Connecting Parts for Skid Pipes

Connecting Parts for Skid Pipes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Type: Mounting Parts for Sliding Pipe
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate

Connecting Parts for Skid Pipes:Related Image
・Materials
[ M ] Material: Low Carbon Steel [ S ] Surface Treatment: Trivalent Chromate Plating

Specifications

Part Number-Color-L
PFSL28
JBS511
-

F
-

1250
Part NumberMass
(g)
JBS511120
JBS512168
JTBS513158
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBS511
JBS512
JBS513
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications
1 Piece(s)Available

8 Days or more

10Two-Way Front Support
1 Piece(s)Available

8 Days or more

10With Two-Way Type Shoulders
1 Piece(s)Available

8 Days or more

10Two-Way Drop

Loading...

  1. 1

More Information

■Skid Conveyor Rails
Chutes can be assembled with skid conveyor rails at lower cost than wheeled conveyor rails. Skid conveyor rails are rails with grooves on surface. Plastic containers slide on skid conveyor rails easily.
 

Basic Information

Type Mounting Parts for Sliding Pipe Material Low Carbon Steel Surface Treatment Trivalent Chromate

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.