(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Skid Pipes

Skid Pipes

Move the mouse over the image to zoom

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components

Part Number

Configured Part Number is shown.

PFSL28-F-[150-2800/1]

Skid Pipes:Related Image
・Materials
TypeSteel Pipe FramePlastic Coating
[ M ]Material[ S ]Surface Treatment[ M ]Material
PFSLLow Carbon Steel
(Thickness 0.7mm)
Hot Zinc Plating + Non-Chromate
Antirust Treatment
Olefinic Resin

Specifications

Part Number-Color-L
PFSL28
JBS511
-

F
-

1250
■L Configurable
Part NumberColorLMass
TypeNo.1mm Increment(kg/m)
PFSL28F
(Ivory)
150~30000.53

Part Number 

Loading...
Part Number
PFSL28-F-[150-2800/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
1 Piece(s)

10 Days or more

10150 ~ 2800
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
  1. 1

Basic Information

Type Sliding Pipes Color F (Ivory)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.