(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Factory Frame Accesories - Hinges

Factory Frame Accesories - Hinges
  • Volume Discount

•Material : 6063 Aluminum Alloy
•Surface Treatment : Clear Anodize
For complete product overview and details on Hinges for Factory Frame see the sections below:

  • inCAD Components
Hinges for Factory Frame:Related Image
・Materials
[ M ] Material: 6063 Aluminum Alloy [ S ] Surface Treatment: Clear Anodize

Specifications

Part Number
FFH1
Part NumberAllowable Load (N)Mass (g)Included Screw
TypeNo.
FFH19822M5-124

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FFH1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Hinges for Factory Frame:Related Image
 

Basic Information

Type Accessories Material 6063 Aluminum Alloy Surface Treatment Clear Anodize
Name Hinges for Factory Frames Accessory Material 6063 Aluminum Alloy Accessory Surface Treatment Clear Anodize

Please check the type/dimensions/specifications of the part FFH1 in the Factory Frame Accesories - Hinges series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.