(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Spacers for Aluminum Extrusions for Sliding Doors

Slide Spacers for Aluminum Extrusions for Sliding Doors
  • Volume Discount

Spacers intended to be inserted into the lower rows of the Slide Rail HRLFLJ. They can be cut to a desired length with scissors or cutters.

Slide Spacers for Aluminum Extrusions for Sliding Doors:
・Materials
Type [ M ]Material Heat Resistance Temperature
HRLSP Polyethylene (Black) -45~80°C

Specifications

Part Number
HRLSP
HRLSP-SET
Part NumberLength mm
HRLSP2000
Part NumberLength
mm
HRLSP-SET
(Set of 30 pcs.)
2000

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HRLSP
HRLSP-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPackage Sales
1 Piece(s)Available

9 Days or more

10Not Provided
1 Piece(s)Available

9 Days or more

10Included

Loading...

  1. 1

Lead Time

Example

Slide Spacers for Aluminum Extrusions for Sliding Doors:
HRLSP (>> Click here)
 

Basic Information

Application For Sliding Door Type Frame Material Resin
Type Slide Spacers Material Polyethylene (Black) Surface Finish None
Extrusion No. 6,8,8-45 L Dimension(mm) 2000

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.