(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Post-Assembly Insertion Nuts/Metal Stopper Set for 20mm Square 5 Series Aluminum Extrusion

Post-Assembly Insertion Nuts/Metal Stopper Set for 20mm Square 5 Series Aluminum Extrusion
  • Volume Discount

More inexpensive than when nuts and stoppers are purchased separately

  • inCAD Components

Specifications

Part Number-M
HNTAT5-5
Part NumberM
HNTBT534
5
HNTBTSN5345
HNTBT5 (1010 Carbon Steel Set)
HNTBTSN5 (316 Stainless Steel Set)
Type(B) Stopper Nut(A) Stopper
HNTBT5HNTA5HNBST5
HNTBTSN5*HNTASN5
*Electrically conductive

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTBT5-3
HNTBT5-4
HNTBT5-5
HNTBTSN5-3
HNTBTSN5-4
HNTBTSN5-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Material Surface Treatment Thread Length L
(mm)
1 Piece(s)Available

8 Days or more

10M3Steel1010 Carbon Steel EquivalentTrivalent Chromate3
1 Piece(s)Available

8 Days or more

10M4Steel1010 Carbon Steel EquivalentTrivalent Chromate4
1 Piece(s)Available

8 Days or more

10M5Steel1010 Carbon Steel EquivalentTrivalent Chromate5
1 Piece(s)Available

8 Days or more

10M3Stainless SteelStainless Steel316 Equivalent-3
1 Piece(s)Available

8 Days or more

10M4Stainless SteelStainless Steel316 Equivalent-4
1 Piece(s)Available

8 Days or more

10M5Stainless SteelStainless Steel316 Equivalent-5

Loading...

  1. 1

Example

HFS5 Series, Post-Assembly Insertion Nuts/Metal Stopper Set for 20mm Square Aluminum Extrusion:Related Image
 

Basic Information

Nut Type Post-Assembly Insertion Nuts Series Name 5 Series Function Nut and Stopper Set
Loosening Prevention None Extrusion Series Metal Stopper Extrusion No. 5
Sale Type Post-Assembly Insertion Nut and Metal Stopper Set

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.