(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Hinges -Compact-

Plastic Hinges -Compact-

Click this image to zoom it.

Move the mouse over the image to zoom

Plastic Hinges -Compact-:
・Materials
[ M ] Material: Leaf, Nylon 6 Shaft: 304 Stainless Steel

Specifications

Part Number-Color
HHPSJ6
HHPSJC5
-

B
Part Number* Allowable LoadMass (g)WJSER
TypeNo.kgN
Compact Plastic Hinges
HHPSJC
5109812.5367.521105
6109815.848832115.5
8109826.2621042115.5
* The allowable load is the value when 2 pieces are used.

Alterations

Plastic Hinges -Compact-:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHPSJC5
HHPSJC5-SET
HHPSJC5-SST
HHPSJC6
HHPSJC6-SET
HHPSJC6-SST
HHPSJC8
HHPSJC8-SET
HHPSJC8-SST
Part NumberMinimum order quantityVolume DiscountDays to Ship Extrusion No. Package Sales Width
1 Piece(s)Available

8 Days or more

5Separate Item (No Screw and Nut Set Included)36
1 Piece(s)Available

8 Days or more

5SET (with 4137 Alloy Steel Screw and Nut)36
1 Piece(s)Available

8 Days or more

5SST (with Stainless Steel Screw and Nut)36
1 Piece(s)Available

8 Days or more

6Separate Item (No Screw and Nut Set Included)48
1 Piece(s)Available

8 Days or more

6SET (with 4137 Alloy Steel Screw and Nut)48
1 Piece(s)Available

8 Days or more

6SST (with Stainless Steel Screw and Nut)48
1 Piece(s)Available

8 Days or more

8Separate Item (No Screw and Nut Set Included)62
1 Piece(s)Available

8 Days or more

8SET (with 4137 Alloy Steel Screw and Nut)62
1 Piece(s)Available

8 Days or more

8SST (with Stainless Steel Screw and Nut)62

Loading...

  1. 1

Lead Time

 

Basic Information

Type Flat Hinges Type Plastic Hinges -Compact- Body Material Nylon 6
Surface Finish None Length 32

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.