(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·A stainless steel hinge with countersunk mounting holes. [Material]·SUS304.
Part Number
Configured Part Number is shown.
Part Number | - | Number of Holes on One Side |
SHHPS6 | - | 2 |
Part Number | Number of Holes on One Side | * Allowable Load | Mass g | L | W | K | P | J | S | Through | Countersunk | T | E | R | CR | D | ||
Type | No. | kg | N | |||||||||||||||
SHHPSD | 5 | 2 | 9 | 88 | 34 | 41 | 36 | 8 | 25 | 7.5 | 21 | 5.5 | 8.6 (For M4) | 2 | 4.6 | 4.6 | 4 | 5 |
3 | 11 | 108 | 56 | 66 | ||||||||||||||
6 | 2 | 12 | 117 | 49 | 48 | 48 | 9 | 30 | 8 | 32 | ||||||||
3 | 15 | 147 | 80 | 78 | ||||||||||||||
8 | 2 | 25 | 245 | 111 | 59 | 62 | 11 | 37 | 10 | 42 | 6.5 | 10.6 (For M5) | 3 | 6.1 | 6.1 | 5 | 6 | |
3 | 38 | 372 | 185 | 96 | ||||||||||||||
845 | 2 | 30 | 294 | 162 | 70 | 80 | 13.5 | 43 | 16.5 | 47 | ||||||||
3 | 40 | 392 | 266 | 113 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SHHPSD5-2 |
SHHPSD5-2-SET |
SHHPSD5-3 |
SHHPSD5-3-SET |
SHHPSD6-2 |
SHHPSD6-2-SET |
SHHPSD6-3 |
SHHPSD6-3-SET |
SHHPSD8-2 |
SHHPSD8-2-SET |
SHHPSD8-3 |
SHHPSD8-3-SET |
SHHPSD845-2 |
SHHPSD845-2-SET |
SHHPSD845-3 |
SHHPSD845-3-SET |
Part Number |
---|
Loading...
Type | Flat Hinges | Type | Stainless Steel Flat Hinges (Countersunk Holes) | Body Material | 304 Stainless Steel |
---|---|---|---|---|---|
Surface Finish | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy