(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Air Nozzles - Compact, Plastic or Metal

Flat Air Nozzles - Compact, Plastic or Metal

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Compact Air Nozzles with the thread dia. of R1/8.

  • inCAD Components

PDFP.2019-3553

Unit examples related to this product
Air Nozzles - Compact Type:Related Image

・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating PressureHeat Resistance Temp.
AFTCABS Resin Plastic-0.7MPa70°C
AFTCAAluminum Casting Alloy 383.0Electroless Nickel Plating0.7MPa200°C


Specifications

Part Number
AFTC7

Part NumberOrificeAir Flow Rate NL/Min
(for 0.3MPa)
Weight (g)AFTCAFTCA
Unit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5~3940~99100~2001 ~ 4 pc(s).5~910~1920~30
AFTC722-Ø0.72105    ----
AFTCA5-Ø0.8, 6-Ø1.022017----    
[ ! ]For orders larger than indicated quantity, please check with WOS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFTC7
AFTCA7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Applicable Fluid The flow rate of air (When 0.3MPa)
(NL/min)
1 Piece(s)Available

Same day

Stock

10-Compressed Air-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum-220

Loading...

  1. 1

More Information

Air Nozzles - Compact Type:Related Image
Air Nozzles - Compact Type:Related Image
■Features
More compact than Standard Type (AFTSP). (Width: Approx. 40%, Overall Length: Approx. 60% more compact)
[ ! ]To prevent damage
• Avoid excessive tightening of screws.
• Avoid shocks to the screws.

Example

Air Nozzles - Compact Type:Related Image
U-Bolt USBU Click here
Tube PUT Click here
Pipe Manifold PMF Click here
 

Basic Information

Spray Shape Straight Air Source Compressor Mounting Angle Flat
Blow Type Standard Type Flat Type Operating Pressure Range(MPa) ::0.7
Nominal Screw Dimension R1/8 Shape Compact Type Screw Shape Threaded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.