(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Accessories for Factory Frames - Clamps/Stands

Accessories for Factory Frames - Clamps/Stands

Click this image to zoom it.

Move the mouse over the image to zoom

  • Accessories for Factory Frames - Clamps/Stands
  • Accessories for Factory Frames - Clamps/Stands
  • Volume Discount

Clamps and Stands for Factory Frame FFA28

  • inCAD Components
Clamps / Stands for Factory Frames:Related Image
・Materials
Part NumberComponent[ M ]Material[ S ]Surface Treatment
FFS105Caster6063 Aluminum AlloyClear Anodize
Screw4137 Alloy SteelTrivalent Chromate
FFS205CasterAluminum Casting Alloy 383.0-
Screw4137 Alloy SteelTrivalent Chromate
Nut1018 Carbon SteelTrivalent Chromate

Specifications

Part Number
FFS105
Part Number
Applicable Extrusion
Included Screw / Nut
Type
Post Side
Screw
Quantity
Nut
Quantity
FFS105
FFA28
FFAS28
FFAU28
(Click here)
M5-22
1
-
-
FFS205
M5-20
1
M5
(JIS Class 1)
1
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Applicable Screw and Nut (Mounting Side) [ ! ]Screws and nuts for the mounting side are not included.
No.Extrusion on the Mounting SideScrew / Nut
ScrewQuantityNutQuantity
FFS105HFS5CBM5-102HNTT5-52
HFS6CBM5-12HNTT6-5
HFS8CBM5-15HNTT8-5
HFS8-45
FFS205HFS5CBM5-12HNTT5-5
HFS6CBM5-15HNTT6-5
HFS8CBM5-18HNTT8-5
HFS8-45

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FFS105
FFS205
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Nominal of Thread M Accessory Material
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy[Clear Anodized] Clear Anodize-4137 Alloy Steel
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Casting Alloy 383.0Not ProvidedNot Provided4137 Alloy Steel / 1018 Carbon Steel

Loading...

  1. 1

Example

Clamps / Stands for Factory Frames:Related Image
Clamps / Stands for Factory Frames:Related Image
FFAS28(>> Click here)
FFB4(>> Click here)
MT(>> Click here)
FFA28(>> Click here)
HSCY6(>> Click here)
HFS5−2020(>> Click here) Post Side Extrusion
HFS6−3060(>> Click here) Extrusion on the Mounting Side
HSCX6(>> Click here)
MZ(>> Click here)
LCAH6−20(>> Click here)
HSCY5(>> Click here)
HFS5−2020(>> Click here) Post Side Extrusion
HFS6−3030(>> Click here) Extrusion on the Mounting Side
HRO(>> Click here)
HSCX6(>> Click here)
FFA28(>> Click here)
HFS6-3030(>> Click here)
CBM5-18(>> Click here)
HFS8-4590(>> Click here)
HNTT8-5(>> Click here)
FFA28(>> Click here)
HFS6-3030(>> Click here)
 

Basic Information

Type Accessories Accessory Type Clamp Components Name Clamp for Factory Frame
Accessory Surface Treatment Trivalent Chromate

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.