(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - For tables or desks, removable pad.

Leveling Legs - For tables or desks, removable pad.

Click this image to zoom it.

  • Volume Discount

Easy-recycle type enabling the thread part and pad to be separated for disposal.

  • inCAD Components
Table-Top Bases:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Main BodyBottomBoltBolt
KFBABS Resin Resin-SWRM Low Carbon
Steel
Trivalent Chromate
KFBRPolyamidePolyurethane

Specifications

Part Number-M-A
KFB50-10-25
Part NumberM
(Coarse)
AEAllowable Load
(kN)
Mass
(g)
TypeD
KFB408252110.2824
501031328
60121530
KFBR40A824-230.5835
40B832540.7871
50A1025.52458
50B103254114
6010262468

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KFB40-8-25
KFB50-10-25
KFB60-12-25
KFBR40A-8-24
KFBR40B-8-32
KFBR50A-10-25.5
KFBR50B-10-32
KFBR60-10-26
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Feet Diameter D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
1 Piece(s)Available

8 Days or more

10[Other Resins] ABS Resin Resin400.2825118
1 Piece(s)Available

8 Days or more

10[Other Resins] ABS Resin Resin500.28251310
1 Piece(s)Available

8 Days or more

10[Other Resins] ABS Resin Resin600.28251512
1 Piece(s)Available

8 Days or more

10Polyamide400.5824238
1 Piece(s)Available

8 Days or more

10Polyamide400.7832548
1 Piece(s)Available

8 Days or more

10Polyamide500.7825.52410
1 Piece(s)Available

8 Days or more

10Polyamide500.78325410
1 Piece(s)Available

8 Days or more

10Polyamide600.78262410

Loading...

  1. 1
 

Basic Information

Type Mounting Type Thread Surface Treatment Trivalent Chromate Properties Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support