(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Slide Door Units
•Panel Thickness: 5
Part Number
Configured Part Number is shown.
Part Number | - | Panel | - | W | - | H |
HRUA6 | - | AC | - | 1200 | - | 750 |
Part Number | Panel (Select a desired material and thickness from the codes below.) | W (Width) 1mm Increment | H (Height) 1mm Increment | A Opening Dimensions | Components | |||||||||
Extrusion A | Extrusion B | Fastening Parts | Slide Spacers | Handle | ||||||||||
Type | No. | Part Number | Part Number | Part Number | Quantity | Part Number | Quantity | Part Number | Quantity | |||||
HRUA | 5 | Acrylic (Clear) Polycarbonate (Clear) PET (Clear) Anti-static PVC (Clear) | AC (Thickness 5mm) PC (Thickness 5mm) PY (Thickness 5mm) ST (Thickness 5mm) | 500~2000 | 300~900 | W/2-56.5 | HFS5-2020 | HFHRF5-2020 | SCB5-25 | 4 | HRLSP | 2 | HHDS90 (Mounting Screws included) | 2 |
6 | W/2-66.5 | HFS6-3030 | HFHRF6-3030 | SCB8-40 | ||||||||||
HRUB (No Side Extrusion) | 5 | 500~1900 | 300~900 | W/2-36.5 | - | HFHRF5-2020 | - | - | HRLSP | 2 | HHDS90 (Mounting Screws included) | 2 | ||
6 | HFHRF6-3030 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HRUA5-AC-[500-2000/1]-[300-900/1] |
HRUA5-PC-[500-2000/1]-[300-900/1] |
HRUA5-PY-[500-2000/1]-[300-900/1] |
HRUA5-ST-[500-2000/1]-[300-900/1] |
HRUA6-AC-[500-2000/1]-[300-900/1] |
HRUA6-PC-[500-2000/1]-[300-900/1] |
HRUA6-PY-[500-2000/1]-[300-900/1] |
HRUA6-ST-[500-2000/1]-[300-900/1] |
HRUB5-AC-[500-1900/1]-[300-900/1] |
HRUB5-PC-[500-1900/1]-[300-900/1] |
HRUB5-PY-[500-1900/1]-[300-900/1] |
HRUB5-ST-[500-1900/1]-[300-900/1] |
HRUB6-AC-[500-1900/1]-[300-900/1] |
HRUB6-PC-[500-1900/1]-[300-900/1] |
HRUB6-PY-[500-1900/1]-[300-900/1] |
HRUB6-ST-[500-1900/1]-[300-900/1] |
Part Number |
---|
Loading...
Panel Thickness | 5 | Type | Slide Door Units |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy