(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Door Units

Door Units:Related Image

Specifications

Part Number-Panel-W-H
HTUA6-AC-600-500
Part NumberPanel (Select a desired material and thickness from the codes below.)W (Width)
1mm Increment
H (Height) 1mm IncrementComponents
Extrusion*Fastening PartsHandlePanel Holder
TypeNo.Part NumberPart NumberQuantityPart NumberQuantityPart NumberQuantity
HTUA5Acrylic (Clear)AC (Thickness 5mm)AC3 (Thickness 3mm)250~1000
[ ! ]W≤900 when AC3
250~1000
[ ! ]H≤900 when AC3
HFTF5-2020HBLTC54HHDS90
(Mounting Screws included)
1(Thickness 5mm)
HFS W1-8 Tool Steel-Length
(Thickness 3mm)
HFSW1-10 Tool Steel-Length
4
Polycarbonate (Clear)PC (Thickness 5mm)PC3 (Thickness 3mm)
PET (Clear)PY (Thickness 5mm)PY3 (Thickness 3mm)
6Anti-static PVC (Clear)ST (Thickness 5mm)ST3 (Thickness 3mm)HFTF6-3030HBLTC6
No PanelNN (Thickness 5mm)NN3 (Thickness 3mm)
HTUB6Acrylic (Clear)
Polycarbonate (Clear)
PET (Clear)
Anti-static PVC (Clear)
No Panel
AC (Thickness 5mm)
PC (Thickness 5mm)
PY (Thickness 5mm)
ST (Thickness 5mm)
NN (Thickness 5mm)
AC3 (Thickness 3mm)
PC3 (Thickness 3mm)
PY3 (Thickness 3mm)
ST3 (Thickness 3mm)
NN3 (Thickness 3mm)
500~1000
[ ! ]W≤900 when AC3
1000~2000
[ ! ]H≤1850 when AC3
HFS6-3030HBLBCA6
HCJ6
4
2
UPCN21-B-SST1(Thickness 5mm)
HSCP3H-Length
(Thickness 3mm)
HSCP5N-Length
4
8HFS8-4040HBLBCA8
HCJ8
4
2
UPCN26-B-SST(Thickness 5mm)
HSCP5H-Length
(Thickness 3mm)
HSCP7H-Length
HTUC5Acrylic (Clear)AC (Thickness 5mm)AC3 (Thickness 3mm)500~2000
[ ! ]W≤1800 when AC3
250~1000
[ ! ]H≤900 when AC3
HFTF5-2020HBLTC58HHDS90
(Mounting Screws included)
2(Thickness 5mm)
HFS W1-8 Tool Steel-Length
(Thickness 3mm)
HFSW1-10 Tool Steel-Length
8
Polycarbonate (Clear)PC (Thickness 5mm)PC3 (Thickness 3mm)
PET (Clear)PY (Thickness 5mm)PY3 (Thickness 3mm)
6Anti-static PVC (Clear)ST (Thickness 5mm)ST3 (Thickness 3mm)HFTF6-3030HBLTC6
No PanelNN (Thickness 5mm)NN3 (Thickness 3mm)
[ ! ]* Aluminum extrusions will have hole machining required for connecting.
[ ! ]Panel holders are included even with No Panel Type.

Alterations

Door Units:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HTUA5-AC3-[250-1000/1]-[250-1000/1]
HTUA5-AC-[250-1000/1]-[250-1000/1]
HTUA5-NN3-[250-1000/1]-[250-1000/1]
HTUA5-NN-[250-1000/1]-[250-1000/1]
HTUA5-PC3-[250-1000/1]-[250-1000/1]
HTUA5-PC-[250-1000/1]-[250-1000/1]
HTUA5-PY3-[250-1000/1]-[250-1000/1]
HTUA5-PY-[250-1000/1]-[250-1000/1]
HTUA5-ST3-[250-1000/1]-[250-1000/1]
HTUA5-ST-[250-1000/1]-[250-1000/1]
HTUA6-AC3-[250-1000/1]-[250-1000/1]
HTUA6-AC-[250-1000/1]-[250-1000/1]
HTUA6-NN3-[250-1000/1]-[250-1000/1]
HTUA6-NN-[250-1000/1]-[250-1000/1]
HTUA6-PC3-[250-1000/1]-[250-1000/1]
HTUA6-PC-[250-1000/1]-[250-1000/1]
HTUA6-PY3-[250-1000/1]-[250-1000/1]
HTUA6-PY-[250-1000/1]-[250-1000/1]
HTUA6-ST3-[250-1000/1]-[250-1000/1]
HTUA6-ST-[250-1000/1]-[250-1000/1]
HTUB6-AC3-[500-1000/1]-[1000-2000/1]
HTUB6-AC-[500-1000/1]-[1000-2000/1]
HTUB6-NN3-[500-1000/1]-[1000-2000/1]
HTUB6-NN-[500-1000/1]-[1000-2000/1]
HTUB6-PC3-[500-1000/1]-[1000-2000/1]
HTUB6-PC-[500-1000/1]-[1000-2000/1]
HTUB6-PY3-[500-1000/1]-[1000-2000/1]
HTUB6-PY-[500-1000/1]-[1000-2000/1]
HTUB6-ST3-[500-1000/1]-[1000-2000/1]
HTUB6-ST-[500-1000/1]-[1000-2000/1]
HTUB8-AC3-[500-1000/1]-[1000-2000/1]
HTUB8-AC-[500-1000/1]-[1000-2000/1]
HTUB8-NN3-[500-1000/1]-[1000-2000/1]
HTUB8-NN-[500-1000/1]-[1000-2000/1]
HTUB8-PC3-[500-1000/1]-[1000-2000/1]
HTUB8-PC-[500-1000/1]-[1000-2000/1]
HTUB8-PY3-[500-1000/1]-[1000-2000/1]
HTUB8-PY-[500-1000/1]-[1000-2000/1]
HTUB8-ST3-[500-1000/1]-[1000-2000/1]
HTUB8-ST-[500-1000/1]-[1000-2000/1]
HTUC5-AC3-[500-2000/1]-[250-1000/1]
HTUC5-AC-[500-2000/1]-[250-1000/1]
HTUC5-NN3-[500-2000/1]-[250-1000/1]
HTUC5-NN-[500-2000/1]-[250-1000/1]
HTUC5-PC3-[500-2000/1]-[250-1000/1]
HTUC5-PC-[500-2000/1]-[250-1000/1]
HTUC5-PY3-[500-2000/1]-[250-1000/1]
HTUC5-PY-[500-2000/1]-[250-1000/1]
HTUC5-ST3-[500-2000/1]-[250-1000/1]
HTUC5-ST-[500-2000/1]-[250-1000/1]
HTUC6-AC3-[500-2000/1]-[250-1000/1]
HTUC6-AC-[500-2000/1]-[250-1000/1]
HTUC6-NN3-[500-2000/1]-[250-1000/1]
HTUC6-NN-[500-2000/1]-[250-1000/1]
HTUC6-PC3-[500-2000/1]-[250-1000/1]
HTUC6-PC-[500-2000/1]-[250-1000/1]
HTUC6-PY3-[500-2000/1]-[250-1000/1]
HTUC6-PY-[500-2000/1]-[250-1000/1]
HTUC6-ST3-[500-2000/1]-[250-1000/1]
HTUC6-ST-[500-2000/1]-[250-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Extrusion Size Panel Material Panel Thickness Structural Frame Series H
(mm)
W
(mm)
1 Piece(s)

19 Days or more

1052020Acrylic3HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1052020Acrylic5HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1052020No Panel3HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1052020No Panel5HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1052020Polycarbonate3HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1052020Polycarbonate5HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1052020PET3HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1052020PET5HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1052020Anti-static PVC3HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1052020Anti-static PVC5HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030Acrylic3HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030Acrylic5HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030No Panel3HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030No Panel5HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030Polycarbonate3HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030Polycarbonate5HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030PET3HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030PET5HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030Anti-static PVC3HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030Anti-static PVC5HFTF250 ~ 1000250 ~ 1000
1 Piece(s)

19 Days or more

1063030Acrylic3HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1063030Acrylic5HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1063030No Panel3HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1063030No Panel5HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1063030Polycarbonate3HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1063030Polycarbonate5HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1063030PET3HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1063030PET5HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1063030Anti-static PVC3HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1063030Anti-static PVC5HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1084040Acrylic3HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1084040Acrylic5HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1084040No Panel3HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1084040No Panel5HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1084040Polycarbonate3HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1084040Polycarbonate5HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1084040PET3HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1084040PET5HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1084040Anti-static PVC3HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1084040Anti-static PVC5HFS1000 ~ 2000500 ~ 1000
1 Piece(s)

19 Days or more

1052020Acrylic3HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1052020Acrylic5HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1052020No Panel3HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1052020No Panel5HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1052020Polycarbonate3HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1052020Polycarbonate5HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1052020PET3HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1052020PET5HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1052020Anti-static PVC3HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1052020Anti-static PVC5HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1063030Acrylic3HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1063030Acrylic5HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1063030No Panel3HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1063030No Panel5HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1063030Polycarbonate3HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1063030Polycarbonate5HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1063030PET3HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1063030PET5HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1063030Anti-static PVC3HFTF250 ~ 1000500 ~ 2000
1 Piece(s)

19 Days or more

1063030Anti-static PVC5HFTF250 ~ 1000500 ~ 2000

Loading...

  1. 1

More Information

Door Units:Related Image

Example

Door Units:Related Image
Caster Kit for Door Extrusions >> Click here
 

Basic Information

Type Door Units

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.