(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shim Plates - SK Hardened Steel

Shim Plates - SK Hardened Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: SK
•Type: Shim Plates (SK Hardened Steel)
•Width Dimension B (mm): 100

  • inCAD Components
Shim Plates -SK Hardened Steel- -Standard / Configurable:Related Image
・Materials
Standard TypeConfigurable[ M ]Material[ H ]Hardness
CIRAKCIRAKFSK480~520HV

[ T ]Tolerance by Thickness
0.10.20.30.51.0
±0.01±0.015±0.025±0.03±0.05
Standard Type
Configurable
[ T ]A/B Tolerances
A100~1000±1
B100+2
-1

[ T ]A/B Tolerances
A10~399±0.5
400~799±0.8
800~1000±1.2
B10~90±0.5
91~100+2
-1

Specifications

Part Number-A-B
CIRAK0.1-100-100

Part Number-A-B-T
CIRAKF-100-50-0.1
■Standard Type
Part NumberSelection
TypeTAB
CIRAK0.1
0.2
0.3
0.5
1.0
100100
250
500
1000
■Configurable
Part Number1mm IncrementSelection
ABT
CIRAKF10~ 10010~500.1
0.2
0.3
0.5
1.0
51~100
101~ 20010~50
51~100
201~ 30010~50
51~100
301~ 40010~50
51~100
401~ 50010~50
51~100
501~ 60010~50
51~00
601~ 80010~50
51~100
801~100010~50
51~100
[ ! ]Specify as A≥B.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CIRAK0.1-1000-100
CIRAK0.1-100-100
CIRAK0.1-250-100
CIRAK0.1-500-100
CIRAK0.2-1000-100
CIRAK0.2-100-100
CIRAK0.2-250-100
CIRAK0.2-500-100
CIRAK0.3-1000-100
CIRAK0.3-100-100
CIRAK0.3-250-100
CIRAK0.3-500-100
CIRAK0.5-1000-100
CIRAK0.5-100-100
CIRAK0.5-250-100
CIRAK0.5-500-100
CIRAK1.0-1000-100
CIRAK1.0-100-100
CIRAK1.0-250-100
CIRAK1.0-500-100
CIRAKF-[10-1000/1]-[10-100/1]-[0.1,​0.2,​0.3,​0.5,​1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Thickness T
(mm)
Length A
(mm)
Width B
(mm)
1 Piece(s)Available

8 Days or more

10Standard Type0.11000100
1 Piece(s)Available

8 Days or more

10Standard Type0.1100100
1 Piece(s)Available

8 Days or more

10Standard Type0.1250100
1 Piece(s)Available

8 Days or more

10Standard Type0.1500100
1 Piece(s)Available

8 Days or more

10Standard Type0.21000100
1 Piece(s)Available

8 Days or more

10Standard Type0.2100100
1 Piece(s)Available

8 Days or more

10Standard Type0.2250100
1 Piece(s)Available

8 Days or more

10Standard Type0.2500100
1 Piece(s)Available

8 Days or more

10Standard Type0.31000100
1 Piece(s)Available

8 Days or more

10Standard Type0.3100100
1 Piece(s)Available

8 Days or more

10Standard Type0.3250100
1 Piece(s)Available

8 Days or more

10Standard Type0.3500100
1 Piece(s)Available

8 Days or more

10Standard Type0.51000100
1 Piece(s)Available

8 Days or more

10Standard Type0.5100100
1 Piece(s)Available

8 Days or more

10Standard Type0.5250100
1 Piece(s)Available

8 Days or more

10Standard Type0.5500100
1 Piece(s)Available

8 Days or more

10Standard Type11000100
1 Piece(s)Available

8 Days or more

10Standard Type1100100
1 Piece(s)Available

8 Days or more

10Standard Type1250100
1 Piece(s)Available

8 Days or more

10Standard Type1500100
1 Piece(s)

8 Days or more

10Configurable Type0.1 ~ 110 ~ 100010 ~ 100

Loading...

  1. 1
 

Basic Information

Material SK Types Shim Plates (SK Hardened Steel)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.