(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Slot Pins for Inspection Jigs - Round, with Groove

Slot Pins for Inspection Jigs - Round, with Groove

Click this image to zoom it.

Move the mouse over the image to zoom

Allows to visually verify the accuracy of workpiece location through the slit of the pin.

  • inCAD Components
・Materials
[ M ]Material[ H ]HardnessTypeDetected ShapeTip Shape
1045 Carbon Steel-KJPBS1
S3
S5
N (Standard)
D (Stepped)
1045 Carbon Steel45HRC~KJPBH

Specifications

Part Number-P-L-A-G-S-B-Z
TypeDetected ShapeTip ShapeD
KJPB
KJPBH
S3
S5
N
D
16
12
-
-
P12
P10
-
-
L70
L80
-
-
A50
A60
-
-
G1
G0.5

-

S4.0

-

B2
-
-
Z30
Z50
Part NumberPin Dia.Pin Length, Slit WidthTip Part (Tip Shape D, C only)Handle Length
TypeDetected ShapeTip ShapeDP (P<D)L
1mm Increment
A
1mm Increment
G±0.05S
0.1mm Increment
B
1mm Increment
Z
(For S1)
0.5mm Increment
(For S3, S5)
KJPB
KJPBH
S1
S3

S5
N
D
128
10
12
16

20
(When P=8, 10)
50~100
(When P=12~20)
50~150
45~145
Standard (A≤L-5)
Stepped (A≤L-B-5)
1~4.00.5

1
3.0~16.01~400
30
50
16
20
25
[ ! ]For Tip Shape D, S≤P−2

Alterations

[ ! ]For chains only, see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPBHS1D12-P[8,​10]-L[50-100/1]-A[45-95/1]-G[0.5-4/0.5]-S[3-10/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS1D16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-12/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS1D20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-16/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS1D25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-20/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS1N12-P[8,​10]-L[50-100/1]-A[45-95/1]-G[0.5-4/0.5]-Z[0,​30,​50]
KJPBHS1N16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-Z[0,​30,​50]
KJPBHS3D12-P[8,​10]-L[50-100/1]-A[45-95/1]-G[0.5-4/0.5]-S[3-10/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS3D16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-12/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS3D20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-16/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS3D25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-20/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS3N12-P[8,​10]-L[50-100/1]-A[45-95/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBHS3N16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBHS3N20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBHS3N25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBHS5D12-P[8,​10]-L[50-100/1]-A[45-95/1]-G[0.5-4/0.5]-S[3-10/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS5D16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-12/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS5D20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-16/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS5D25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-20/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBHS5N12-P[8,​10,​12]-L[50-100/1]-A[45-95/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBHS5N20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBHS5N25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBS1D12-P[8,​10]-L[50-100/1]-A[45-95/1]-G[0.5-4/0.5]-S[3-10/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS1D16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-12/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS1D20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-16/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS1D25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-S[3-20/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS1N12-P[8,​10]-L[50-100/1]-A[45-95/1]-G[0.5-4/0.5]-Z[0,​30,​50]
KJPBS1N16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-Z[0,​30,​50]
KJPBS1N20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-Z[0,​30,​50]
KJPBS1N25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5-4/0.5]-Z[0,​30,​50]
KJPBS3D12-P[8,​10]-L[50-100/1]-A[45-95/1]-G[0.5,​1]-S[3-10/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS3D16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-S[3-12/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS3D20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-S[3-16/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS3D25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-S[3-20/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS3N12-P[8,​10]-L[50-100/1]-A[45-95/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBS3N16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBS3N20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBS3N25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBS5D12-P[8,​10]-L[50-100/1]-A[45-95/1]-G[0.5,​1]-S[3-10/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS5D16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-S[3-12/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS5D20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-S[3-16/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS5D25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-S[3-20/0.1]-B[1-40/1]-Z[0,​30,​50]
KJPBS5N12-P[8,​10,​12]-L[50-100/1]-A[45-95/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBS5N16-P[8,​10,​12]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBS5N20-P[8,​10,​12,​16]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
KJPBS5N25-P[8,​10,​12,​16,​20]-L[50-150/1]-A[45-145/1]-G[0.5,​1]-Z[0,​30,​50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness Stepped Detector Shape Outer Diameter D
(φ)
A
(mm)
B
(mm)
G
(mm)
Handle Length Z
(mm)
L
(mm)
P
(mm)
S
(mm)
1 Piece(s)

10 Days or more

1045HRC~SteppedGrooved1245 ~ 951 ~ 400.5 ~ 40 ~ 5050 ~ 1008 ~ 103 ~ 10
1 Piece(s)

10 Days or more

1045HRC~SteppedGrooved1645 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 123 ~ 12
1 Piece(s)

10 Days or more

1045HRC~SteppedGrooved2045 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 163 ~ 16
1 Piece(s)

10 Days or more

1045HRC~SteppedGrooved2545 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 203 ~ 20
1 Piece(s)

10 Days or more

-45HRC~StandardGrooved1245 ~ 95-0.5 ~ 40 ~ 5050 ~ 1008 ~ 10-
1 Piece(s)

10 Days or more

-45HRC~StandardGrooved1645 ~ 145-0.5 ~ 40 ~ 5050 ~ 1508 ~ 12-
1 Piece(s)

10 Days or more

1045HRC~Stepped3 Slits1245 ~ 951 ~ 400.5 ~ 40 ~ 5050 ~ 1008 ~ 103 ~ 10
1 Piece(s)

10 Days or more

1045HRC~Stepped3 Slits1645 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 123 ~ 12
1 Piece(s)

10 Days or more

1045HRC~Stepped3 Slits2045 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 163 ~ 16
1 Piece(s)

10 Days or more

1045HRC~Stepped3 Slits2545 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 203 ~ 20
1 Piece(s)

10 Days or more

-45HRC~Standard3 Slits1245 ~ 95-0.5 ~ 10 ~ 5050 ~ 1008 ~ 10-
1 Piece(s)

10 Days or more

-45HRC~Standard3 Slits1645 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 12-
1 Piece(s)

10 Days or more

-45HRC~Standard3 Slits2045 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 16-
1 Piece(s)

10 Days or more

-45HRC~Standard3 Slits2545 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 20-
1 Piece(s)

10 Days or more

1045HRC~Stepped5 Slits1245 ~ 951 ~ 400.5 ~ 40 ~ 5050 ~ 1008 ~ 103 ~ 10
1 Piece(s)

10 Days or more

1045HRC~Stepped5 Slits1645 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 123 ~ 12
1 Piece(s)

10 Days or more

1045HRC~Stepped5 Slits2045 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 163 ~ 16
1 Piece(s)

10 Days or more

1045HRC~Stepped5 Slits2545 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 203 ~ 20
1 Piece(s)

10 Days or more

-45HRC~Standard5 Slits1245 ~ 95-0.5 ~ 10 ~ 5050 ~ 1008 ~ 12-
1 Piece(s)

10 Days or more

-45HRC~Standard5 Slits2045 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 16-
1 Piece(s)

10 Days or more

-45HRC~Standard5 Slits2545 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 20-
1 Piece(s)

10 Days or more

10Not HardenedSteppedGrooved1245 ~ 951 ~ 400.5 ~ 40 ~ 5050 ~ 1008 ~ 103 ~ 10
1 Piece(s)

10 Days or more

10Not HardenedSteppedGrooved1645 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 123 ~ 12
1 Piece(s)

10 Days or more

10Not HardenedSteppedGrooved2045 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 163 ~ 16
1 Piece(s)

10 Days or more

10Not HardenedSteppedGrooved2545 ~ 1451 ~ 400.5 ~ 40 ~ 5050 ~ 1508 ~ 203 ~ 20
1 Piece(s)

10 Days or more

10Not HardenedStandardGrooved1245 ~ 95-0.5 ~ 40 ~ 5050 ~ 1008 ~ 10-
1 Piece(s)

10 Days or more

10Not HardenedStandardGrooved1645 ~ 145-0.5 ~ 40 ~ 5050 ~ 1508 ~ 12-
1 Piece(s)

10 Days or more

10Not HardenedStandardGrooved2045 ~ 145-0.5 ~ 40 ~ 5050 ~ 1508 ~ 16-
1 Piece(s)

10 Days or more

10Not HardenedStandardGrooved2545 ~ 145-0.5 ~ 40 ~ 5050 ~ 1508 ~ 20-
1 Piece(s)

10 Days or more

10Not HardenedStepped3 Slits1245 ~ 951 ~ 400.5 ~ 10 ~ 5050 ~ 1008 ~ 103 ~ 10
1 Piece(s)

10 Days or more

10Not HardenedStepped3 Slits1645 ~ 1451 ~ 400.5 ~ 10 ~ 5050 ~ 1508 ~ 123 ~ 12
1 Piece(s)

10 Days or more

10Not HardenedStepped3 Slits2045 ~ 1451 ~ 400.5 ~ 10 ~ 5050 ~ 1508 ~ 163 ~ 16
1 Piece(s)

10 Days or more

10Not HardenedStepped3 Slits2545 ~ 1451 ~ 400.5 ~ 10 ~ 5050 ~ 1508 ~ 203 ~ 20
1 Piece(s)

10 Days or more

10Not HardenedStandard3 Slits1245 ~ 95-0.5 ~ 10 ~ 5050 ~ 1008 ~ 10-
1 Piece(s)

10 Days or more

10Not HardenedStandard3 Slits1645 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 12-
1 Piece(s)

10 Days or more

10Not HardenedStandard3 Slits2045 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 16-
1 Piece(s)

10 Days or more

10Not HardenedStandard3 Slits2545 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 20-
1 Piece(s)

10 Days or more

10Not HardenedStepped5 Slits1245 ~ 951 ~ 400.5 ~ 10 ~ 5050 ~ 1008 ~ 103 ~ 10
1 Piece(s)

10 Days or more

10Not HardenedStepped5 Slits1645 ~ 1451 ~ 400.5 ~ 10 ~ 5050 ~ 1508 ~ 123 ~ 12
1 Piece(s)

10 Days or more

10Not HardenedStepped5 Slits2045 ~ 1451 ~ 400.5 ~ 10 ~ 5050 ~ 1508 ~ 163 ~ 16
1 Piece(s)

10 Days or more

10Not HardenedStepped5 Slits2545 ~ 1451 ~ 400.5 ~ 10 ~ 5050 ~ 1508 ~ 203 ~ 20
1 Piece(s)

10 Days or more

10Not HardenedStandard5 Slits1245 ~ 95-0.5 ~ 10 ~ 5050 ~ 1008 ~ 12-
1 Piece(s)

10 Days or more

10Not HardenedStandard5 Slits1645 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 12-
1 Piece(s)

10 Days or more

10Not HardenedStandard5 Slits2045 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 16-
1 Piece(s)

10 Days or more

10Not HardenedStandard5 Slits2545 ~ 145-0.5 ~ 10 ~ 5050 ~ 1508 ~ 20-

Loading...

  1. 1

Example

 

Basic Information

Type Grooved pin Shape Straight Head Shape Round shape
Tip Style Straight Shoulder Shape Round shape Material 1045 Carbon Steel Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.