(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Sprockets - with Hub (Part Numbers)

Idler Sprockets - with Hub
  • Volume Discount

The Idlers which bearings are built-in on both sides of general purpose sprockets.

  • inCAD Components
Idler Sprockets with Hub:Related Image
・Materials
Type[ M ]Material[ S ]Surface
Treatment
Main BodyBearing
DRCBW1045 Carbon Steel
(Induction Hardened Teeth Tip)
SteelBlack Oxide
DRCSBW304 Stainless Steel Stainless Steel-
· For Cantilever Shafts >> Click here~Click here
· For non-drive shaft side tension adjustments, please see Tensioner Unit on >> Click here.

Specifications

Part Number-Number of Teeth
DRCBW50-20
DRCSBW40-25
Part NumberNumber of TeethdDpDoDhHubTBearing Dimension
TypeNo.HLNo.D1b
DRCBW
(1045 Carbon Steel (Induction Hardened Tooth Tip) Teeth Tip)

DRCSBW
(304 Stainless Steel )
35101030.823413*24.5204.36700ZZ154
121236.804118*30.56801ZZ215
131239.804418*326801ZZ215
141242.814721326901ZZ246
151245.815124356001ZZ288
161248.825424376001ZZ288
181554.856028446002ZZ329
201560.896628506002ZZ329
211563.916928536002ZZ329
252076813453226904ZZ379
322097.1810234536904ZZ379
40101241.104618*32227.26801ZZ215
111245.085121*366901ZZ246
121249.075524*406001ZZ288
131253.075924376001ZZ288
141257.076324426001ZZ288
151561.086728466002ZZ329
161565.17128506002ZZ329
172069.127634546904ZZ379
182073.148034576904ZZ379
192077.168434626904ZZ379
202581.18883667256905ZZ429
242597.310436636905ZZ429
2525101.3310836636905ZZ429
2625105.3611236636905ZZ429
50121561.346929*50258.76202ZZ3511
141571.347929526202ZZ3511
152076.358434576904ZZ379
172086.399434676904ZZ379
182591.421004172286005ZZ4712
2025101.4811041736005ZZ4712
2430121.6213048736006ZZ5513
2835141.7915049736907ZZ5510
60121573.68329513211.76202ZZ3511
142085.619540626204ZZ4714
152091.6210140686204ZZ4714
1725103.6711345736205ZZ5215
1930115.741265583406206ZZ6216
2030121.7813255836206ZZ6216
2230133.8614455836206ZZ6216
2535151.9916260836207ZZ7217
3035182.2519360836207ZZ7217
[ ! ]Sprockets marked with * have grooves on hub O.D.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DRCBW35-10
DRCBW35-12
DRCBW35-13
DRCBW35-14
DRCBW35-15
DRCBW35-16
DRCBW35-18
DRCBW35-20
DRCBW35-21
DRCBW35-25
DRCBW35-32
DRCBW40-10
DRCBW40-11
DRCBW40-12
DRCBW40-13
DRCBW40-14
DRCBW40-15
DRCBW40-16
DRCBW40-17
DRCBW40-18
DRCBW40-19
DRCBW40-20
DRCBW40-24
DRCBW40-25
DRCBW40-26
DRCBW50-12
DRCBW50-14
DRCBW50-15
DRCBW50-17
DRCBW50-18
DRCBW50-20
DRCBW50-24
DRCBW50-28
DRCBW60-12
DRCBW60-14
DRCBW60-15
DRCBW60-17
DRCBW60-19
DRCBW60-20
DRCBW60-22
DRCBW60-25
DRCBW60-30
DRCBW2040-21
DRCBW2040-23
DRCBW2040-25
DRCBW2050-19
DRCBW2050-21
DRCBW2050-25
DRCBW2060-19
DRCBW2060-25
DRCSBW35-10
DRCSBW35-12
DRCSBW35-13
DRCSBW35-14
DRCSBW35-15
DRCSBW35-16
DRCSBW35-18
DRCSBW35-20
DRCSBW35-21
DRCSBW35-25
DRCSBW35-32
DRCSBW40-10
DRCSBW40-11
DRCSBW40-12
DRCSBW40-13
DRCSBW40-14
DRCSBW40-15
DRCSBW40-16
DRCSBW40-17
DRCSBW40-18
DRCSBW40-19
DRCSBW40-20
DRCSBW40-24
DRCSBW40-25
DRCSBW40-26
DRCSBW50-12
DRCSBW50-14
DRCSBW50-15
DRCSBW50-17
DRCSBW50-18
DRCSBW50-20
DRCSBW50-24
DRCSBW50-28
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Chain No. (Chain Pitch) Number of Teeth
(T)
Bore Dia. D (or d)
(mm)
Material Chain Type Surface Treatment
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1010[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1212[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1312[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1412[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1512[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1612[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1815[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)2015[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)2115[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)2520[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)3220[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1012[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1112[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1212[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1312[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1412[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1515[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1615[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1720[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1820[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1920[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)2025[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)2425[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)2525[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)2625[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1215[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1415[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1520[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1720[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1825[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)2025[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)2430[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)2835[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)1215[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)1420[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)1520[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)1725[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)1930[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)2030[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)2230[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)2535[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)3035[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)[Others] Bearing TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1020402120[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)Double Pitch TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1020402325[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)Double Pitch TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1020402525[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)Double Pitch TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1020501925[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)Double Pitch TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1020502130[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)Double Pitch TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1020502530[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)Double Pitch TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1020601930[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)Double Pitch TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1020602530[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)Double Pitch TypeBlack Oxide
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1010[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1212[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1312[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1412[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1512[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1612[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1815[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)2015[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)2115[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)2520[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)3220[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1012[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1112[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1212[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1312[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1412[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1515[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1615[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1720[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1820[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1920[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)2025[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)2425[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)2525[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)2625[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1215[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1415[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1520[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1720[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1825[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)2025[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)2430[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)2835[Stainless Steel] 304 Stainless Steel[Others] Bearing TypeNone

Loading...

  1. 1

Example

Idler Sprockets with Hub:Related Image
Combination of these use examples can be selected over Web.
Details about Selection Procedure >> Click here
 

Basic Information

Shape Shape B Type Idlers Number of Tracks Single Row
Shaft Type Double Bearings

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.