(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Axes - For tension or push.

Rotary Axes - For tension or push.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Straight Rotary Shafts for Tension - Push or Pull Type are available in 1045 Carbon Steel or Equivalent and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide, and Electroless Nickel Plating or No Surface Treatment.
[Diameter range] 6mm - 35mm
[Length range]15mm - 648mm. Use the alteration LKC to specify the length in 0.1mm increment.

Inch option available, please click Here.

  • METRIC
  • inCAD Components
Rotary Shafts - For Tension, Push Type / Pull Type:Related Image
・Materials
TypeD
Tolerance
[ M ]Material[ S ]Surface Treatment
PushPull
NSFMRPSNSFMRPLh91045 Carbon Steel or Equivalent-
SFMRPSSFMRPLBlack Oxide
PSFMRPSPSFMRPLElectroless Nickel Plating
SSFMRPSSSFMRPL304 Stainless Steel-

Specifications

 Part Number-L-F-T
Push
Pull
SFMRPS20
SFMRPL12
-
-
250
300
-
-
F30
F15

-

T7
Part Number0.1mm IncrementM (Coarse)W(Y)
max.
TypeD h9LFT
Push
NSFMRPS
SFMRPS
PSFMRPS
SSFMRPS
(D6 is not available for SSFMRPS.)

Pull
NSFMRPL
SFMRPL
PSFMRPL
SSFMRPL
(D6 is not available for SSFMRPL.)
60
-0.030
20.0~286.07.0~15.03.0~8.02.64.5300
80
-0.036
20.0~384.08.0~20.04.0~10.046400
1020.0~482.09.0~20.05.0~10.058500
120
-0.043
30.0~582.09600
1530.0~660.010.0~25.06.0~13.0612680
200
-0.052
40.0~656.012.0~30.08.0~15.0816680
2550.0~656.020680
3060.0~652.014.0~35.010.0~18.01025680
350
-0.062
70.0~648.016.0~45.012.0~23.01230680
[ ! ]L+2F≤(Y)

Alterations

Rotary Shafts - For Tension, Push Type / Pull Type:Related Image
[ ! ]For dimensions of the retaining ring groove >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFMRPL6-[20-286/0.1]-F[7-15/0.1]-T[3-8/0.1]
PSFMRPL8-[20-384/0.1]-F[8-20/0.1]-T[4-10/0.1]
PSFMRPL10-[20-482/0.1]-F[9-20/0.1]-T[5-10/0.1]
PSFMRPL12-[30-582/0.1]-F[9-20/0.1]-T[5-10/0.1]
PSFMRPL15-[30-660/0.1]-F[10-25/0.1]-T[6-13/0.1]
PSFMRPL20-[40-656/0.1]-F[12-30/0.1]-T[8-15/0.1]
PSFMRPL25-[50-656/0.1]-F[12-30/0.1]-T[8-15/0.1]
PSFMRPL30-[60-652/0.1]-F[14-35/0.1]-T[10-18/0.1]
PSFMRPL35-[70-648/0.1]-F[16-45/0.1]-T[12-23/0.1]
PSFMRPS6-[20-286/0.1]-F[7-15/0.1]
PSFMRPS8-[20-384/0.1]-F[8-20/0.1]
PSFMRPS10-[20-482/0.1]-F[9-20/0.1]
PSFMRPS12-[30-582/0.1]-F[9-20/0.1]
PSFMRPS15-[30-660/0.1]-F[10-25/0.1]
PSFMRPS20-[40-656/0.1]-F[12-30/0.1]
PSFMRPS25-[50-656/0.1]-F[12-30/0.1]
PSFMRPS30-[60-652/0.1]-F[14-35/0.1]
PSFMRPS35-[70-648/0.1]-F[16-45/0.1]
SFMRPL6-[20-286/0.1]-F[7-15/0.1]-T[3-8/0.1]
SFMRPL8-[20-384/0.1]-F[8-20/0.1]-T[4-10/0.1]
SFMRPL10-[20-482/0.1]-F[9-20/0.1]-T[5-10/0.1]
SFMRPL12-[30-582/0.1]-F[9-20/0.1]-T[5-10/0.1]
SFMRPL15-[30-660/0.1]-F[10-25/0.1]-T[6-13/0.1]
SFMRPL20-[40-656/0.1]-F[12-30/0.1]-T[8-15/0.1]
SFMRPL25-[50-656/0.1]-F[12-30/0.1]-T[8-15/0.1]
SFMRPL30-[60-652/0.1]-F[14-35/0.1]-T[10-18/0.1]
SFMRPL35-[70-648/0.1]-F[16-45/0.1]-T[12-23/0.1]
SFMRPS6-[20-286/0.1]-F[7-15/0.1]
SFMRPS8-[20-384/0.1]-F[8-20/0.1]
SFMRPS10-[20-482/0.1]-F[9-20/0.1]
SFMRPS12-[30-582/0.1]-F[9-20/0.1]
SFMRPS15-[30-660/0.1]-F[10-25/0.1]
SFMRPS20-[40-656/0.1]-F[12-30/0.1]
SFMRPS25-[50-656/0.1]-F[12-30/0.1]
SFMRPS30-[60-652/0.1]-F[14-35/0.1]
SFMRPS35-[70-648/0.1]-F[16-45/0.1]
SSFMRPL8-[20-384/0.1]-F[8-20/0.1]-T[4-10/0.1]
SSFMRPL10-[20-482/0.1]-F[9-20/0.1]-T[5-10/0.1]
SSFMRPL12-[30-582/0.1]-F[9-20/0.1]-T[5-10/0.1]
SSFMRPL15-[30-660/0.1]-F[10-25/0.1]-T[6-13/0.1]
SSFMRPL20-[40-656/0.1]-F[12-30/0.1]-T[8-15/0.1]
SSFMRPL25-[50-656/0.1]-F[12-30/0.1]-T[8-15/0.1]
SSFMRPL30-[60-652/0.1]-F[14-35/0.1]-T[10-18/0.1]
SSFMRPL35-[70-648/0.1]-F[16-45/0.1]-T[12-23/0.1]
SSFMRPS8-[20-384/0.1]-F[8-20/0.1]
SSFMRPS10-[20-482/0.1]-F[9-20/0.1]
SSFMRPS12-[30-582/0.1]-F[9-20/0.1]
SSFMRPS15-[30-660/0.1]-F[10-25/0.1]
SSFMRPS20-[40-656/0.1]-F[12-30/0.1]
SSFMRPS25-[50-656/0.1]-F[12-30/0.1]
SSFMRPS30-[60-652/0.1]-F[14-35/0.1]
SSFMRPS35-[70-648/0.1]-F[16-45/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Length L
(mm)
F
(mm)
T
(mm)
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel20 ~ 2867 ~ 153 ~ 8
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel20 ~ 3848 ~ 204 ~ 10
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel20 ~ 4829 ~ 205 ~ 10
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel30 ~ 5829 ~ 205 ~ 10
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel30 ~ 66010 ~ 256 ~ 13
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel40 ~ 65612 ~ 308 ~ 15
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel50 ~ 65612 ~ 308 ~ 15
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel60 ~ 65214 ~ 3510 ~ 18
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel70 ~ 64816 ~ 4512 ~ 23
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel20 ~ 2867 ~ 15-
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel20 ~ 3848 ~ 20-
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel20 ~ 4829 ~ 20-
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel30 ~ 5829 ~ 20-
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel30 ~ 66010 ~ 25-
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel40 ~ 65612 ~ 30-
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel50 ~ 65612 ~ 30-
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel60 ~ 65214 ~ 35-
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel70 ~ 64816 ~ 45-
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentBlack Oxide20 ~ 2867 ~ 153 ~ 8
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentBlack Oxide20 ~ 3848 ~ 204 ~ 10
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentBlack Oxide20 ~ 4829 ~ 205 ~ 10
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentBlack Oxide30 ~ 5829 ~ 205 ~ 10
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentBlack Oxide30 ~ 66010 ~ 256 ~ 13
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentBlack Oxide40 ~ 65612 ~ 308 ~ 15
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentBlack Oxide50 ~ 65612 ~ 308 ~ 15
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentBlack Oxide60 ~ 65214 ~ 3510 ~ 18
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentBlack Oxide70 ~ 64816 ~ 4512 ~ 23
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentBlack Oxide20 ~ 2867 ~ 15-
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentBlack Oxide20 ~ 3848 ~ 20-
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentBlack Oxide20 ~ 4829 ~ 20-
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentBlack Oxide30 ~ 5829 ~ 20-
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentBlack Oxide30 ~ 66010 ~ 25-
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentBlack Oxide40 ~ 65612 ~ 30-
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentBlack Oxide50 ~ 65612 ~ 30-
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentBlack Oxide60 ~ 65214 ~ 35-
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentBlack Oxide70 ~ 64816 ~ 45-
1 Piece(s)

12 Days or more

108304 Stainless SteelNone20 ~ 3848 ~ 204 ~ 10
1 Piece(s)

12 Days or more

1010304 Stainless SteelNone20 ~ 4829 ~ 205 ~ 10
1 Piece(s)

12 Days or more

1012304 Stainless SteelNone30 ~ 5829 ~ 205 ~ 10
1 Piece(s)

12 Days or more

1015304 Stainless SteelNone30 ~ 66010 ~ 256 ~ 13
1 Piece(s)

12 Days or more

1020304 Stainless SteelNone40 ~ 65612 ~ 308 ~ 15
1 Piece(s)

12 Days or more

1025304 Stainless SteelNone50 ~ 65612 ~ 308 ~ 15
1 Piece(s)

12 Days or more

1030304 Stainless SteelNone60 ~ 65214 ~ 3510 ~ 18
1 Piece(s)

12 Days or more

1035304 Stainless SteelNone70 ~ 64816 ~ 4512 ~ 23
1 Piece(s)

12 Days or more

108304 Stainless SteelNone20 ~ 3848 ~ 20-
1 Piece(s)

12 Days or more

1010304 Stainless SteelNone20 ~ 4829 ~ 20-
1 Piece(s)

12 Days or more

1012304 Stainless SteelNone30 ~ 5829 ~ 20-
1 Piece(s)

12 Days or more

1015304 Stainless SteelNone30 ~ 66010 ~ 25-
1 Piece(s)

12 Days or more

1020304 Stainless SteelNone40 ~ 65612 ~ 30-
1 Piece(s)

12 Days or more

1025304 Stainless SteelNone50 ~ 65612 ~ 30-
1 Piece(s)

12 Days or more

1030304 Stainless SteelNone60 ~ 65214 ~ 35-
1 Piece(s)

12 Days or more

1035304 Stainless SteelNone70 ~ 64816 ~ 45-

Loading...

  1. 1

Example

Rotary Shafts - For Tension, Push Type / Pull Type:Related Image
 

Basic Information

Basic Shape Straight End Shape (Left) For Tension End Shape (Right) For Tension
Heat Treatment Not Hardened Keyway w/o Keyway Shaft Dia. Tolerance (Metric Only) h9 (Cold-drawn)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.