(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Actuators - LX30 Series with Parallel Motor Mount. (Part Numbers)

Single Axis Actuators - LX30 Series with Parallel Motor Mount.
  • Spec Change

Length available from 125mm to 600mm, adaptable bases for different motor manufacturers and models, 1 or two blocks available, optional cover and lubrication unit.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Single Axis Actuators -LX30- -Motor Folded Type-:Related Image
For detailed drawings of the main structure, see each page.
Standard Type >> Click here
Cover Type >> Click here
・Materials
Specifications
LX30
Standard / Cover
Screw Shaft Dia. (mm) 10
Lead (mm) 5, 10
Accuracy High Grade
[ A ]Accessories
①Motor Adapter Plates
 [ M ] Steel [ S ] Low Temperature Black Chrome Plating
②Adapter Plate Screw 4 pcs. [ M ] 302HQ Stainless Steel
③High Torque Timing Pulley Part Number: HTPA44S2M060
④High Torque Timing Belt Part Number: HTBN230S2M-60
Components Base (Rail) Block Motor Bracket Support Side Bearing with Housing Cover Stopper Precision Ball Screw (Ground)
[ M ]Material Carbon Steel SCM Material 5052 Aluminum Alloy 5052 Aluminum Alloy 6063 Aluminum Alloy NBR Nitrile Rubber SCM415 Alloy Steel (JIS)
[ S ]Surface Treatment Low Temperature Black Chrome Plating Low Temperature Black Chrome Plating Black Baked Paint Finish Black Anodize Black Anodize - -
[ H ]Hardness Induction Hardened HRC58~64 HRC58~62 - - - - HRC58~62

Specifications

Part Number - Block Qty. - Motor Adapter Plates - Base Length (L)
LXR3010C
LXR3005-MX
-
-
B1
B1
-
-
RA3040
RA3040
-
-
600
600

Part Number - Block Qty. - Motor Adapter Plates - Base Length (L) - (NBP)
LXR3010C - B1 - RA3040 - 600 - NBP
Part Number Standard Grease Lubrication Unit MX-equipped (Standard Grease)
High Grade Standard High Grade with Cover High Grade Standard High Grade with Cover
Lead 5 LXR3005 LXR3005C LXR3005-MX LXR3005C-MX
Lead 10 LXR3010 LXR3010C LXR3010-MX LXR3010C-MX
Part Number Block Qty. Motor Base Details of Mounting Hole Dimensions Click here, Click here
Adapter Plates Overall Length (L) A P1 P2 B Number of Pitches Number of Holes (N)
(High Grade Standard)
LXR3005
LXR3010


(Lubrication Unit MX Standard)
LXR3005-MX
LXR3010-MX
(High Grade with Cover)
LXR3005C
LXR3010C


(Lubrication Unit MX with Cover)
LXR3005C-MX
LXR3010C-MX
Long Blocks
(1 pc.) B1
(2 pcs.) B2
[ ! ]For B2,
L≥300

Short Blocks
(1 pc.) S1
(2 pcs.) S2
*Lubrication Units
MX-equipped types are available in B1/S1 only.
(Servo)
RA3038
RA3040
(Stepping)
RT3042
*(No Adapter Plate)
N5 (Pulley Inner Dia. Ø5)
N6 (Pulley Inner Dia. Ø6)
N8 (Pulley Inner Dia. Ø8)
125 12.5 - 100 12.5 1 4
150 25 - 100 25 1 4
200 50 - 100 50 1 4
250 50 100 50 50 2 6
300 50 100 100 50 2 6
350 50 100 50 50 3 8
400 50 100 100 50 3 8
450 50 100 50 50 4 10
500 50 100 100 50 4 10
550 50 100 50 50 5 12
600 50 100 100 50 5 12
*Motor adapter plate and mounting screws are not included with No Adapter Plate Type.
■Effective Stroke / Mass
Base Length (L) * Effective Stroke Total Mass (kg)
MX-unequipped MX-equipped LXR30_ _ LXR30_ _C
B1 B2 S1 S2 B1 S1 B1 B2 S1 S2 B1 B2 S1 S2
125  29 -  54.5 - - - 1.55 - 1.43 - 2.01 - 1.75 -
150  54 -  79.5  17 -  65.5 1.72 - 1.60 1.78 2.17 - 1.92 2.23
200 104 - 129.5  67  90 115.5 2.06 - 1.93 2.11 2.50 - 2.25 2.57
250 154 - 179.5 117 140 165.5 2.39 - 2.27 2.45 2.84 - 2.59 2.91
300 204 116 229.5 167 190 215.5 2.73 3.04 2.60 2.78 3.17 3.74 2.92 3.24
350 254 166 279.5 217 240 265.5 3.06 3.37 2.94 3.12 3.51 4.08 3.26 3.58
400 304 216 329.5 267 290 315.5 3.40 3.71 3.27 3.46 3.85 4.41 3.60 3.91
450 354 266 379.5 317 340 365.5 3.74 4.04 3.61 3.79 4.18 4.75 3.93 4.25
500 404 316 429.5 367 390 415.5 4.07 4.38 3.95 4.13 4.52 5.08 4.27 4.58
550 454 366 479.5 417 440 465.5 4.41 4.72 4.28 4.46 4.85 5.42 4.60 4.92
600 504 416 529.5 467 490 515.5 4.74 5.05 4.62 4.80 5.19 5.76 4.94 5.26
[ ! ]MX-equipped types are +0.011kg.
*Effective stroke is indicated in dimensions with a margin of 2.5 mm each from the ends.
■Accuracy Standards
Accuracy Standards L=400 or Less L=400 or More
High Grade High Grade
Positioning (mm) 0.06 0.1
Backlash (mm) 0.02 0.02
Positioning Repeatability (mm) ±0.005 ±0.005
Running Parallelism (mm) 0.025 0.035
Starting Torque (N·cm) 4
■Allowable Static Load / Moment
Block Qty. Block Qty. Static Load Capacity (N) Allowable Static Moment (N·m)
Ma Mb Mc
Long
Block
B1 17218  126  126 387
B2 34436 1515 1515 774
Short
Block
S1  9271   63   63 208
S2 18542  579  579 417
[ ! ]Reference values are for a static state. For life calculation, use our technical calculation software.
[ ! ]For allowable static moment, see Click here.
■Maximum Velocity
Max. Velocity (mm/s) L125~L450 L500 L550 L600
LXR3005_ _ 410 370 300 250
LXR3010_ _ 830 740 600 500
[ ! ]The maximum velocity is reference values derived from ball screw critical speeds and DN values but not guarantee data considering the motor's conditions.

Alterations

Single Axis Actuators -LX30- -Motor Folded Type-:Related Image
[ ! ]Sensor Set >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXR3005-B1-RA[3038,​3040]-125
LXR3005-B1-RA[3038,​3040]-[150-600/50]
LXR3005-B1-RT3042-125
LXR3005-B1-RT3042-[150-600/50]
LXR3005-B2-RA[3038,​3040]-[300-600/50]
LXR3005-B2-RT3042-[300-600/50]
LXR3005-MX-B1-RA[3038,​3040]-[200-600/50]
LXR3005-MX-B1-RT3042-[200-600/50]
LXR3005-MX-S1-RA[3038,​3040]-[150-600/50]
LXR3005-MX-S1-RT3042-[150-600/50]
LXR3005-S1-RA[3038,​3040]-125
LXR3005-S1-RA[3038,​3040]-[150-600/50]
LXR3005-S1-RT3042-125
LXR3005-S1-RT3042-[150-600/50]
LXR3005-S2-RA[3038,​3040]-[150-600/50]
LXR3005-S2-RT3042-[150-600/50]
LXR3005C-B1-RA[3038,​3040]-125
LXR3005C-B1-RA[3038,​3040]-[150-600/50]
LXR3005C-B1-RT3042-125
LXR3005C-B1-RT3042-[150-600/50]
LXR3005C-B2-RA[3038,​3040]-[300-600/50]
LXR3005C-B2-RT3042-[300-600/50]
LXR3005C-MX-B1-RA[3038,​3040]-[200-600/50]
LXR3005C-MX-B1-RT3042-[200-600/50]
LXR3005C-MX-S1-RA[3038,​3040]-[150-600/50]
LXR3005C-MX-S1-RT3042-[150-600/50]
LXR3005C-S1-RA[3038,​3040]-125
LXR3005C-S1-RA[3038,​3040]-[150-600/50]
LXR3005C-S1-RT3042-125
LXR3005C-S1-RT3042-[150-600/50]
LXR3005C-S2-RA[3038,​3040]-[150-600/50]
LXR3005C-S2-RT3042-[150-600/50]
LXR3010-B1-RA[3038,​3040]-150
LXR3010-B1-RA[3038,​3040]-[150-600/50]
LXR3010-B1-RT3042-150
LXR3010-B1-RT3042-[150-600/50]
LXR3010-B2-RA[3038,​3040]-[300-600/50]
LXR3010-B2-RT3042-[300-600/50]
LXR3010-MX-B1-RA[3038,​3040]-[200-600/50]
LXR3010-MX-B1-RT3042-[200-600/50]
LXR3010-MX-S1-RA[3038,​3040]-[150-600/50]
LXR3010-MX-S1-RT3042-[150-600/50]
LXR3010-S1-RA[3038,​3040]-150
LXR3010-S1-RA[3038,​3040]-[150-600/50]
LXR3010-S1-RT3042-150
LXR3010-S1-RT3042-[150-600/50]
LXR3010-S2-RA[3038,​3040]-[150-600/50]
LXR3010-S2-RT3042-[150-600/50]
LXR3010C-B1-RA[3038,​3040]-150
LXR3010C-B1-RA[3038,​3040]-[150-600/50]
LXR3010C-B1-RT3042-150
LXR3010C-B1-RT3042-[150-600/50]
LXR3010C-B2-RA[3038,​3040]-[300-600/50]
LXR3010C-B2-RT3042-[300-600/50]
LXR3010C-MX-B1-RA[3038,​3040]-[200-600/50]
LXR3010C-MX-B1-RT3042-[200-600/50]
LXR3010C-MX-S1-RA[3038,​3040]-[150-600/50]
LXR3010C-MX-S1-RT3042-[150-600/50]
LXR3010C-S1-RA[3038,​3040]-150
LXR3010C-S1-RA[3038,​3040]-[150-600/50]
LXR3010C-S1-RT3042-150
LXR3010C-S1-RT3042-[150-600/50]
LXR3010C-S2-RA[3038,​3040]-[150-600/50]
LXR3010C-S2-RT3042-[150-600/50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Lead
(mm)
Cover With or w/o Lubricant Unit Table Length
(mm)
Table Width
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Allowable Static Moment MP
(N•m)
Allowable Static Moment MY
(N•m)
Allowable Static Moment MR
(N•m)
Maximum Velocity
(mm/s)
Base Overall Length [L]
(mm)
Motor Adapter Plate (For Servo Motor) [RA] Motor Adapter Plate (For Stepping Motor) [RT]
1 Piece(s)

13 Days or more

10Long 1 pc.5Not ProvidedNot Provided5444.59732172181261263874101253038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.5Not ProvidedNot Provided5444.5973217218126126387410150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.5Not ProvidedNot Provided5444.5973217218126126387410125-3042
1 Piece(s)

13 Days or more

10Long 1 pc.5Not ProvidedNot Provided5444.5973217218126126387410150 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 2 pcs.5Not ProvidedNot Provided5444.5194643443615151515774410300 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 2 pcs.5Not ProvidedNot Provided5444.5194643443615151515774410300 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 1 pc.5Not ProvidedIncluded5444.5973217218126126387410200 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.5Not ProvidedIncluded5444.5973217218126126387410200 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 1 pcs5Not ProvidedIncluded28.544.5630592716363208410150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs5Not ProvidedIncluded28.544.5630592716363208410150 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 1 pcs5Not ProvidedNot Provided28.544.56305927163632084101253038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs5Not ProvidedNot Provided28.544.5630592716363208410150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs5Not ProvidedNot Provided28.544.5630592716363208410125-3042
1 Piece(s)

13 Days or more

10Short 1 pcs5Not ProvidedNot Provided28.544.5630592716363208410150 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 2 pcs5Not ProvidedNot Provided28.544.51261018542579579417410150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 2 pcs5Not ProvidedNot Provided28.544.51261018542579579417410150 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 1 pc.5IncludedNot Provided54809732172181261263874101253038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.5IncludedNot Provided5480973217218126126387410150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.5IncludedNot Provided5480973217218126126387410125-3042
1 Piece(s)

13 Days or more

10Long 1 pc.5IncludedNot Provided5480973217218126126387410150 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 2 pcs.5IncludedNot Provided5480194643443615151515774410300 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 2 pcs.5IncludedNot Provided5480194643443615151515774410300 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 1 pc.5IncludedIncluded5480973217218126126387410200 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.5IncludedIncluded5480973217218126126387410200 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 1 pcs5IncludedIncluded28.544.5630592716363208410150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs5IncludedIncluded28.544.5630592716363208410150 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 1 pcs5IncludedNot Provided28.5806305927163632084101253038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs5IncludedNot Provided28.580630592716363208410150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs5IncludedNot Provided28.580630592716363208410125-3042
1 Piece(s)

13 Days or more

10Short 1 pcs5IncludedNot Provided28.580630592716363208410150 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 2 pcs5IncludedNot Provided28.5801261018542579579417410150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 2 pcs5IncludedNot Provided28.5801261018542579579417410150 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 1 pc.10Not ProvidedNot Provided5444.59732172181261263878301503038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.10Not ProvidedNot Provided5444.5973217218126126387830150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.10Not ProvidedNot Provided5444.5973217218126126387830150-3042
1 Piece(s)

13 Days or more

10Long 1 pc.10Not ProvidedNot Provided5444.5973217218126126387830150 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 2 pcs.10Not ProvidedNot Provided5444.5194643443615151515774830300 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 2 pcs.10Not ProvidedNot Provided5444.5194643443615151515774830300 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 1 pc.10Not ProvidedIncluded5444.5973217218126126387830200 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.10Not ProvidedIncluded5444.5973217218126126387830200 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 1 pcs10Not ProvidedIncluded28.544.5630592716363208830150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs10Not ProvidedIncluded28.544.5630592716363208830150 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 1 pcs10Not ProvidedNot Provided28.544.56305927163632088301503038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs10Not ProvidedNot Provided28.544.5630592716363208830150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs10Not ProvidedNot Provided28.544.5630592716363208830150-3042
1 Piece(s)

13 Days or more

10Short 1 pcs10Not ProvidedNot Provided28.544.5630592716363208830150 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 2 pcs10Not ProvidedNot Provided28.544.51261018542579579417830150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 2 pcs10Not ProvidedNot Provided28.544.51261018542579579417830150 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 1 pc.10IncludedNot Provided54809732172181261263878301503038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.10IncludedNot Provided5480973217218126126387830150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.10IncludedNot Provided5480973217218126126387830150-3042
1 Piece(s)

13 Days or more

10Long 1 pc.10IncludedNot Provided5480973217218126126387830150 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 2 pcs.10IncludedNot Provided5480194643443615151515774830300 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 2 pcs.10IncludedNot Provided5480194643443615151515774830300 ~ 600-3042
1 Piece(s)

13 Days or more

10Long 1 pc.10IncludedIncluded5480973217218126126387830200 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Long 1 pc.10IncludedIncluded5480973217218126126387830200 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 1 pcs10IncludedIncluded28.580630592716363208830150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs10IncludedIncluded28.580630592716363208830150 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 1 pcs10IncludedNot Provided28.5806305927163632088301503038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs10IncludedNot Provided28.580630592716363208830150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 1 pcs10IncludedNot Provided28.580630592716363208830150-3042
1 Piece(s)

13 Days or more

10Short 1 pcs10IncludedNot Provided28.580630592716363208830150 ~ 600-3042
1 Piece(s)

13 Days or more

10Short 2 pcs10IncludedNot Provided28.5801261018542579579417830150 ~ 6003038 ~ 3040-
1 Piece(s)

13 Days or more

10Short 2 pcs10IncludedNot Provided28.5801261018542579579417830150 ~ 600-3042

Loading...

  1. 1

More Information

Single Axis Actuators -LX30- -Motor Folded Type-:Related Image
■Servo Motor Application Table
Part NumberFlange SizeManufacturerProduct NumberWattageApplicable Motor Shaft Dia.
RA303838 sq.PanasonicMSMD-5A50WØ8
MSMA-5A50W
MSMA-01100W
RA304040 sq.Yasukawa Electric CorporationSGMJV-A550W
SGMAH-01100W
Mitsubishi Electric CorporationHC-MFS05350W
HC-MFS13100W
Sanyo Denki Co., Ltd.Q1AA04005D50W
Q1AA04010D100W
Omron CorporationR88M-W10030100W
Keyence CorporationMV-M0550W
SV-M00550W
MV-M10100W
SV-M010100W
■Stepping Motor Application Table
Part NumberFlange SizeManufacturerProduct NumberTypeApplicable Motor Shaft Dia.
RT304242 sq.Oriental
Motor
PK24*2-phaseØ6
RKS54*5-phase
AS46αStep

* When selecting the motor shaft diameter Ø5, please select the alteration NBP (No Belt / No Pulley)
and purchase the pulley and belt separately.
LXR30□□-□□-RT3040-□□□-NBP
High Torque Timing Pulley: HTPA44S2M060-A-P5
High Torque Timing Belt: HTBN230S2M-60
[ ! ]Not compatible with geared motors made by Oriental Motor.

 

Basic Information

Cost Efficient Standard Main Body, Peripheral Components Main Body Nominal (Height) 30
Precision High Grade Motor Mounting Orientation Fold Back Grease Standard
With or w/o Motors Not Provided (Installed by customers) Ball Screw Shaft Dia.(Ø) 10 Drive Method Ground Ball Screw
Slider Material Chrome Molybdenum Steel Slider Surface Finish Low Temperature Black Chrome Positioning Repeatability(µm) ±5
Positioning Accuracy(µm) 100 Running Parallelism(µm) 35 Operating Ambient Temperature(℃) 0::50

Frequently asked questions (FAQ)

質問: What is the life expectancy of an LX actuator?
回答: The theoretical life can be calculated using the formulas found at: https://us.misumi-ec.com/pdf/tech/mech/US2010_fa_p3495_3498.pdf?KWSearch=actuator+life

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support