(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Length available from 340mm to 590mm, adaptable bases for different motor manufacturers and models, 1 or 2 blocks available, optional cover and lubrication unit.
Part Number
Configured Part Number is shown.
Specifications | |
LX45 | |
Standard / Cover | |
Screw Shaft Dia. (mm) | 15 |
Lead (mm) | 10, 20 |
Accuracy | High Grade |
[ A ]Accessories | |
①Motor Adapter Plates [ M ] Steel [ S ] Low Temperature Black Chrome Plating ②Adapter Plate Screw 4 pcs. [ M ] 302HQ Stainless Steel ③High Torque Timing Pulley Part Number: HTPA44S3M100 ④High Torque Timing Belt Part Number: HTBN339S3M-100 |
Components | Base (Rail) | Block | Motor Bracket | Support Side Bearing with Housing | Cover | Stopper | Precision Ball Screw (Ground) |
[ M ]Material | Carbon Steel | SCM Material | 5052 Aluminum Alloy | 5052 Aluminum Alloy | 6063 Aluminum Alloy | NBR Nitrile Rubber | SCM415 Alloy Steel (JIS) |
[ S ]Surface Treatment | Low Temperature Black Chrome Plating | Low Temperature Black Chrome Plating | Black Baked Paint Finish | Black Anodize | Black Anodize | - | - |
[ H ]Hardness | Induction Hardened HRC58 ~ 64 | HRC58~62 | - | - | - | - | HRC58~62 |
Part Number | - | Block Qty. | - | Motor Adapter Plates | - | Base Length (L) |
LXR4510 LXR4510C-MX |
- - |
B1 B1 |
- - |
RA4560 RA4560 |
- - |
540 540 |
Part Number | - | Block Qty. | - | Motor Adapter Plates | - | Base Length (L) | - | (NBP) |
LXR4510 | - | B1 | - | RA4560 | - | 540 | - | NBP |
Part Number | Standard Grease | Lubrication Unit MX-equipped (Standard Grease) | ||
High Grade Standard | High Grade with Cover | High Grade Standard | High Grade with Cover | |
Lead 10 | LXR4510 | LXR4510C | LXR4510-MX | LXR4510C-MX |
Lead 20 | LXR4520 | LXR4520C | LXR4520-MX | LXR4520C-MX |
Part Number | Block Qty. | Motor Adapter Plates | Base Length (L) | Details of Mounting Hole Dimensions. see Click here, Click here | ||||||
A | P1 | P2 | B | Number of Pitches | Number of Holes (N) | |||||
(High Grade Standard) LXR4510 LXR4520 (Lubrication Unit MX Standard) LXR4510-MX LXR4520-MX |
(High Grade with Cover) LXR4510C LXR4520C (Lubrication Unit MX with Cover) LXR4510C-MX LXR4520C-MX |
Long Blocks (1 pc.) B1 (2 pcs.) B2 Short Blocks (1 pc.) S1 (2 pcs.) S2 *Lubrication Units MX-equipped types are available in B1/S1 only. |
(Servo) RA4560 (Stepping) RT4560 *(No Adapter Plate) N8 (Pulley Inner Dia. Ø8) N14 (Pulley Inner Dia. Ø14) |
340 | 70 | 100 | 100 | 70 | 2 | 6 |
390 | 70 | 100 | 50 | 70 | 3 | 8 | ||||
440 | 70 | 100 | 100 | 70 | 3 | 8 | ||||
490 | 70 | 100 | 50 | 70 | 4 | 10 | ||||
540 | 70 | 100 | 100 | 70 | 4 | 10 | ||||
590 | 70 | 100 | 50 | 70 | 5 | 12 |
Base Length (L) | *Effective Stroke | Total Mass (kg) | ||||||||||||
MX-unequipped | MX-equipped | LXR45_ _ | LXR45_ _C | |||||||||||
B1 | B2 | S1 | S2 | B1 | S1 | B1 | B2 | S1 | S2 | B1 | B2 | S1 | S2 | |
340 | 210.4 | 88.8 | 247.9 | 163.8 | 194.4 | 231.9 | 6.42 | 7.34 | 6.02 | 6.56 | 7.24 | 8.74 | 6.59 | 7.43 |
390 | 260.4 | 138.8 | 297.9 | 213.8 | 244.4 | 281.9 | 7.02 | 7.94 | 6.63 | 7.16 | 7.88 | 9.38 | 7.22 | 8.06 |
440 | 310.4 | 188.8 | 347.9 | 263.8 | 294.4 | 331.9 | 7.62 | 8.55 | 7.23 | 7.76 | 8.51 | 10.01 | 7.85 | 8.69 |
490 | 360.4 | 238.8 | 397.9 | 313.8 | 344.4 | 381.9 | 8.22 | 9.15 | 7.83 | 8.36 | 9.14 | 10.64 | 8.49 | 9.33 |
540 | 410.4 | 288.8 | 447.9 | 363.8 | 394.4 | 431.9 | 8.83 | 9.75 | 8.43 | 8.96 | 9.78 | 11.28 | 9.12 | 9.96 |
590 | 460.4 | 338.8 | 497.9 | 413.8 | 444.4 | 481.9 | 9.43 | 10.35 | 9.04 | 9.57 | 10.41 | 11.91 | 9.75 | 10.59 |
Accuracy Standards | High Grade |
Positioning (mm) | 0.1 |
Backlash (mm) | 0.02 |
Positioning Repeatability (mm) | ±0.005 |
Running Parallelism (mm) | 0.035 |
Starting Torque (N·cm) | 10 |
Block Qty. | Block Qty. | Static Load Capacity (N) | Allowable Static Moment (N·m) | ||
Ma | Mb | Mc | |||
Long Block |
B1 | 32441 | 291 | 291 | 972 |
B2 | 64882 | 3945 | 3945 | 1944 | |
Short Block |
S1 | 17175 | 145 | 145 | 515 |
S2 | 34350 | 1444 | 1444 | 1029 |
Max. Velocity (mm/s) | |
LXR4510_ | 550 |
LXR4520_ | 1110 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LXR4510-B1-RA4560-[340-590/50] |
LXR4510-B1-RT4560-[340-590/50] |
LXR4510-B2-RA4560-[340-590/50] |
LXR4510-B2-RT4560-[340-590/50] |
LXR4510-MX-B1-RA4560-[340-590/50] |
LXR4510-MX-B1-RT4560-[340-590/50] |
LXR4510-MX-S1-RA4560-[340-590/50] |
LXR4510-MX-S1-RT4560-[340-590/50] |
LXR4510-S1-RA4560-[340-590/50] |
LXR4510-S1-RT4560-[340-590/50] |
LXR4510-S2-RA4560-[340-590/50] |
LXR4510-S2-RT4560-[340-590/50] |
LXR4510C-B1-RA4560-[340-590/50] |
LXR4510C-B1-RT4560-[340-590/50] |
LXR4510C-B2-RA4560-[340-590/50] |
LXR4510C-B2-RT4560-[340-590/50] |
LXR4510C-MX-B1-RA4560-[340-590/50] |
LXR4510C-MX-B1-RT4560-[340-590/50] |
LXR4510C-MX-S1-RA4560-[340-590/50] |
LXR4510C-MX-S1-RT4560-[340-590/50] |
LXR4510C-S1-RA4560-[340-590/50] |
LXR4510C-S1-RT4560-[340-590/50] |
LXR4510C-S2-RA4560-[340-590/50] |
LXR4510C-S2-RT4560-[340-590/50] |
LXR4520-B1-RA4560-[340-590/50] |
LXR4520-B1-RT4560-[340-590/50] |
LXR4520-B2-RA4560-[340-590/50] |
LXR4520-B2-RT4560-[340-590/50] |
LXR4520-MX-B1-RA4560-[340-590/50] |
LXR4520-MX-B1-RT4560-[340-590/50] |
LXR4520-MX-S1-RA4560-[340-590/50] |
LXR4520-MX-S1-RT4560-[340-590/50] |
LXR4520-S1-RA4560-[340-590/50] |
LXR4520-S1-RT4560-[340-590/50] |
LXR4520-S2-RA4560-[340-590/50] |
LXR4520-S2-RT4560-[340-590/50] |
LXR4520C-B1-RA4560-[340-590/50] |
LXR4520C-B1-RT4560-[340-590/50] |
LXR4520C-B2-RA4560-[340-590/50] |
LXR4520C-B2-RT4560-[340-590/50] |
LXR4520C-MX-B1-RA4560-[340-590/50] |
LXR4520C-MX-B1-RT4560-[340-590/50] |
LXR4520C-MX-S1-RA4560-[340-590/50] |
LXR4520C-MX-S1-RT4560-[340-590/50] |
LXR4520C-S1-RA4560-[340-590/50] |
LXR4520C-S1-RT4560-[340-590/50] |
LXR4520C-S2-RA4560-[340-590/50] |
LXR4520C-S2-RT4560-[340-590/50] |
Loading...
Part Number | Flange Size | Manufacturer | Product Number | Wattage | Applicable Motor Shaft Dia. |
RA4560 | 60 sq. | Yasukawa Electric Corporation | SGMJV-02 | 200W | Ø14 |
SGMJV-04 | 400W | ||||
Mitsubishi Electric Corporation | HC-MFS23 | 200W | |||
HC-KFS23 | 200W | ||||
HC-MFS43 | 400W | ||||
HC-KFS43 | 400W | ||||
Sanyo Denki Co., Ltd. | Q1AA06020D | 200W | |||
Q1AA06040D | 400W | ||||
Omron Corporation | R88M-W20030 | 200W | |||
R88M-W40030 | 400W | ||||
Keyence Corporation | MV-M20 | 200W | |||
SV-M020 | 200W | ||||
MV-M40 | 400W | ||||
SV-M040 | 400W |
Part Number | Flange Size | Manufacturer | Product Number | Type | Applicable Motor Shaft Dia. |
RT4560 | 60 sq. | Oriental Motor | RKS56* | 5-phase | Ø10 |
AR6 | αStep |
* When selecting the motor shaft diameter Ø8, please select the alteration NBP (No Belt / No Pulley)
and purchase the pulley and belt separately.
LXR45□□-□□-RT4560-□□□-NBP
High Torque Timing Pulley: HTPA44S3M100-A-P8
High Torque Timing Belt: HTBN339S3M-100
[ ! ]Not compatible with geared motors made by Oriental Motor.
Cost Efficient | Standard | Main Body, Peripheral Components | Main Body | Nominal (Height) | 45 |
---|---|---|---|---|---|
Precision | High Grade | Motor Mounting Orientation | Fold Back | Grease | Standard |
With or w/o Motors | Not Provided (Installed by customers) | Ball Screw Shaft Dia.(Ø) | 15 | Drive Method | Ground Ball Screw |
Slider Material | Chrome Molybdenum Steel | Slider Surface Finish | Low Temperature Black Chrome | Positioning Repeatability(µm) | ±5 |
Positioning Accuracy(µm) | 100 | Running Parallelism(µm) | 35 | Operating Ambient Temperature(℃) | 0::50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy