(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cross Roller Tables

Cross Roller Tables
  • Volume Discount

•Table Material: 1045 Carbon Steel

  • inCAD Components
Cross Roller Tables:Related Image
・Materials
TypeTableHeat Resistant TemperatureRail
[ M ]Material[ S ]Surface Treatment
CRU1045 Carbon SteelBlack Oxide Coating-20~110°CCRV (Click here)

Specifications

Part Number
CRU3055
■Part Number Conversion
Old Part NumberNew Part Number
SVTCRU
[ ! ]Specifications such as installation dimensions and accuracies are the same as those of products with old part numbers.
Part NumberOutline DimensionsTable Mounting Hole DimensionsTable Top DimensionsSide DimensionsRail Mounting Hole Dimensions
TypeNo.Stroke
(Reciprocating Motion)
HWLGMxFP1O1aNPMxPabhCt1O2P2dD12
CRU10251217±0.130-0.2
-0.4
2512.5-10M247.5101x102.57115.5122.5M2222.54.53.518
103518351x102x104.528
104525452x103x10638
20351821±0.140-0.2
-0.4
3517.5-15M3610151x1538146.5163.4M2303.56.5525
205030501x152x154.540
206540652x153x15755
30553028±0.160±0.15527.5-25M4815251x255.510.518.59405.5M3404.581035
308045801x252x2510.560

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CRU1025
CRU1035
CRU1045
CRU2035
CRU2050
CRU2065
CRU3055
CRU3080
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Stroke (Reciprocating Motion))
1 Piece(s)Available

8 Days or more

101025(12)
1 Piece(s)Available

8 Days or more

101035(18)
1 Piece(s)Available

8 Days or more

101045(25)
1 Piece(s)Available

8 Days or more

102035(18)
1 Piece(s)Available

8 Days or more

102050(30)
1 Piece(s)Available

8 Days or more

102065(40)
1 Piece(s)Available

Same day

Stock

103055(30)
1 Piece(s)Available

8 Days or more

103080(45)

Loading...

  1. 1

More Information

Cross Roller Tables:Related Image
 

Basic Information

Table Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.