(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Cross Roller Tables - Counterbored & Tapped Holes see the sections below:
Part Number
Configured Part Number is shown.
Specifications | Type | Table | Heat Resistant Temperature | Rail | |
[ M ]Material | [ S ]Surface Treatment | ||||
Counterbored Hole Type | CRTD | 1045 Carbon Steel | Black Oxide Coating | -20~110°C | CRV (Click here) |
CRTSD | Stainless Steel Material | - | -20~140°C | CRVS (Click here) | |
Tapped Hole Type | CRT | 1045 Carbon Steel | Black Oxide Coating | -20~110°C | CRV (Click here) |
CRTS | Stainless Steel Material | - | -20~140°C | CRVS (Click here) |
Part Number |
CRT3055 |
Old Part Number | New Part Number |
SYTD | CRTD |
SYTSD | CRTSD |
SYT | CRT |
SYTS | CRTS |
Part Number | Outline Dimensions | Table Mounting Hole Dimensions | Table Top Dimensions | Side Dimensions | Rail Mounting Hole Dimensions | ||||||||||||||||||||||
CRTD CRTSD | CRT CRTS | ||||||||||||||||||||||||||
Type | No. | Stroke (Reciprocating Motion) | H | W | L | G | F | MxF | H2 | O1 | ℓa | N | P | MxP | a | b | h | C | d1 | D | ℓ1 | ℓ2 | Mounting Hole Qty. | d | ℓ1 | ℓ2 | Mounting Hole Qty. |
Counterbored Holes CRTD CRTSD Tapped Holes CRT CRTS | 1025 | 12 | 8±0.1 | 20±0.1 | 25 | 3.5 | 18 | 1x18 | 14 | M2.6 | 3 | 7.5 | 10 | 1x10 | 3.5 | 7.5 | 4 | 6.6 | 2.5 | 4.1 | 3.5 | - | 2 | M2.6 | 5 | 7.5 | 3 |
1035 | 18 | 35 | 28 | 1x28 | 2x10 | 5 | - | 2 | 7.5 | 10 | 3 | ||||||||||||||||
1045 | 25 | 45 | 12.5 | 20 | 1x20 | 3x10 | 3.5 | 6.5 | 4 | 4 | |||||||||||||||||
2035 | 18 | 12±0.1 | 30±0.1 | 35 | 3.5 | 28 | 1x28 | 22 | M3 | 5 | 10 | 15 | 1x15 | 5.5 | 11.5 *1 | 6 | 12 | 3.5 | 6 | 5 | - | 2 | M3 | 7.5 | 20 | 2 | |
2050 | 30 | 50 | 43 | 1x43 | 2x15 | 7.5 | - | 2 | 10 | 15 | 3 | ||||||||||||||||
2065 | 40 | 65 | 17.5 | 30 | 1x30 | 3x15 | 5 | 11 | 4 | 4 | |||||||||||||||||
*3055 | 30 | 16±0.1 | 40±0.1 | 55 | 7.5 | 40 | 1x40 | 30 | M4 | 7 | 15 | 25 | 1x25 | 7.5 | 15.5 *2 | 8 | 16 | 4.5 | 7.5 | 7.5 | - | 2 | M4 | 10 | 35 | 2 | |
*3080 | 45 | 80 | 65 | 1x65 | 2x25 | 6 | 12.5 | 4 | 15 | 25 | 3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy