(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Filter used for composing a cleanroom. It can be attached to an aluminum extrusion.
Part Number
Configured Part Number is shown.
No. | Air Volume m3/min | External Dimensions | Cover Height | Upper Cover Mounting Pitch | Bottom Blower Outlet Size | Bottom Side Mounting Pitch | ||||||||||||
HEPA | ULPA | A | B | H | G | Cover Mounting | J | K1 | K2 | K3 | W | V | No. of Female Thread Holes | P | Q | S | Y | |
(1) | 1 | - | 250 | 250 | 160 | 50 | 4 | 233 | 45 | 160 | - | 210 | 220 | 4 | 233 | 45 | 160 | - |
(2) | 3 | 2.5 | 400 | 400 | 165 | 50 | 383 | 80 | 240 | - | 360 | 370 | 383 | 80 | 240 | - | ||
5 | 4 | 500 | 500 | 185 | 483 | 75 | 350 | - | 460 | 470 | 483 | 75 | 350 | - | ||||
(3) | 10 | 7 | 610 | 610 | 6 | 593 | 80 | 225 | - | 570 | 580 | 593 | 80 | 450 | - | |||
(4) | 15 | 13 | 1220 | 200 | 65 | 8 | 380 | 300 | 1190 | 8 | 380 | 300 | ||||||
(5) | 25 | 20 | 215 |
No. | Air Volume m3/min | External Dimensions | Cover Height | Upper Cover Mounting Pitch | Bottom Blower Outlet Size | Bottom Side Mounting Pitch | ||||||||||||
HEPA | ULPA | A | B | H | G | Cover Mounting | J | K1 | K2 | K3 | W | V | No. of Female Thread Holes | P | Q | S | Y | |
(1) | 1 | - | 250 | 250 | 160 | 50 | 4 | 233 | 45 | 160 | - | 210 | 220 | 4 | 233 | 45 | 160 | - |
(2) | 3 | 2.5 | 400 | 400 | 165 | 50 | 383 | 80 | 240 | - | 360 | 370 | 383 | 80 | 240 | - | ||
5 | 4 | 500 | 500 | 185 | 483 | 75 | 350 | - | 460 | 470 | 483 | 75 | 350 | - | ||||
(3) | 10 | 7 | 610 | 610 | 6 | 593 | 80 | 225 | - | 570 | 580 | 593 | 80 | 450 | - | |||
(4) | 15 | 13 | 1220 | 200 | 65 | 8 | 380 | 300 | 1190 | 8 | 380 | 300 | ||||||
(5) | 25 | 20 | 230* | 80* |
Part Number | - | Air Volume (Air Volume Range) |
HEPAS100 | - | 10 |
Part Number | Air Volume (m3/min) | |
Type | Single-phase Power Supply (V) | |
HEPA (HEPA Filter) | S100 S200* | 1 3 5 10 15 25 |
Part Number | Air Volume (m3/min) | |
Type | Single-phase Power Supply (V) | |
ULPA (ULPA Filter) | S100 S200* | 2.5 4 7 13 20 |
Part Number | HEPAS100−1 | HEPAS100−3 | ULPAS100−2.5 | HEPAS100−5 | ULPAS100−4 | HEPAS100−10 | ULPAS100−7 | HEPAS100−15 | ULPAS100−13 | HEPAS100−25 | ULPAS100−20 | |
HEPAS200−5 | ULPAS200−4 | HEPAS200−10 | ULPAS200−7 | HEPAS200−15 | ULPAS200−13 | HEPAS200−25 | ULPAS200−20 | |||||
Particie Colection Elliciengy | HEPAS: 99.99% or more at 0.3μm partices ULPAS: 99,999% or more at 0.1μm〜0.2μm particles | |||||||||||
Main Filter | HEPACF−1 | HEPACF−3 | ULPACF−2.5 | HEPACF−5 | ULPACF−4 | HEPACF−10 | ULPACF−7 | HEPACF−15 | ULPACF−13 | HEPACF−25 | ULPACF−20 | |
Air Volume (m3/min) | 1(0.8) | 3(3.5) | 2.5(3.0) | 5(5.0) | 4(4.0) | 10(10) | 7(7) | 15(15) | 13(13) | 25(25) | 20(20) | |
Exhaust Air Velocity(m/s) | 0.36(0.29) | 0.38(0.44) | 0.31(0.38) | 0.39(0.39) | 0.31(0.31) | 0.51(0.51) | 0.35(0.35) | 0.37(0.37) | 0.32(0.32) | 0.61(0.61) | 0.49(0.49) | |
Mass (kg) | 4 | 6.5 | 6.5 | 11.5 | 11.5 | 14.5 | 14.5 | 22 | 22 | 25 | 25 | |
Noise(dBA) | 56(56) | 53(56) | 54(53) | 55(56) | 53(56) | 56(57) | 56(57) | 56(57) | 56(57) | 59(59) | 59(59) | |
Power Supply | 100VType | AC100V,1φ,50/60Hz Pover Cord with Earthing Plug 5m Included | ||||||||||
200VType | ― | ― | ― | ※1 AC200V,1φ,50/60Hz Terminal Block Connection | ||||||||
Power Consumption ((W) | 100VType | 35(40) | 28(36) | 27(36) | 43(46) | 43(46) | 98(114) | 98(113) | 141(157) | 141(158) | 190(230) | 190(230) |
200VType | ― | ― | ― | 51(53) | 50(52) | 100(118) | 103(117) | 141(158) | 140(156) | 190(230) | 190(230) | |
Accessory | Pre-filter | |||||||||||
Gasket for Blow Hole: EPDM Synthetic Rubber Sponge |
Part Number | HEPAS100−1 | HEPAS100−3 | ULPAS100−2.5 | HEPAS100−5 | ULPAS100−4 | HEPAS100−10 | ULPAS100−7 | HEPAS100−15 | ULPAS100−13 | HEPAS100−25 | ULPAS100−20 | |
HEPAS200−5 | ULPAS200−4 | HEPAS200−10 | ULPAS200−7 | HEPAS200−15 | ULPAS200−13 | HEPAS200−25 | ULPAS200−20 | |||||
Particie Colection Elliciengy | HEPAS: 99.99% or more at 0.3μm partices ULPAS: 99,999% or more at 0.1μm〜0.2μm particles | |||||||||||
Main Filter | HEPACF−1 | HEPACF−3 | ULPACF−2.5 | HEPACF−5 | ULPACF−4 | HEPACF−10 | ULPACF−7 | HEPACF−15 | ULPACF−13 | HEPACF−25 | ULPACF−20 | |
Air Volume (m3/min) | 1(0.8) | 3(3.5) | 2.5(3.0) | 5(5.0) | 4(4.0) | 10(10) | 7(7) | 15(15) | 13(13) | 25(23.5)* | 20(20) | |
Exhaust Air Velocity(m/s) | 0.36(0.29) | 0.38(0.44) | 0.31(0.38) | 0.39(0.39) | 0.31(0.31) | 0.51(0.51) | 0.35(0.35) | 0.37(0.37) | 0.32(0.32) | 0.61(0.61) | 0.49(0.49) | |
Mass (kg) | 4 | 6.5 | 6.5 | 11.5 | 11.5 | 14.5 | 14.5 | 22 | 22 | 26* | 26* | |
Noise(dBA) | 56(56) | 53(56) | 54(53) | 55(56) | 53(56) | 56(57) | 56(57) | 56(57) | 56(57) | 59(59) | 59(59) | |
Power Supply | 100VType | AC100V,1φ,50/60Hz Pover Cord with Earthing Plug 5m Included | ||||||||||
200VType | ― | ― | ― | ※1 AC200V,1φ,50/60Hz Terminal Block Connection | ||||||||
Power Consumption ((W) | 100VType | 35(40) | 28(36) | 27(36) | 43(46) | 43(46) | 105(120)* | 105(120)* | 141(157) | 141(158) | 205(230)* | 205(230)* |
200VType | ― | ― | ― | 51(53) | 50(52) | 100(118) | 103(117) | 141(158) | 140(156) | 190(230) | 190(230) | |
Accessory | Pre-filter | |||||||||||
Gasket for Blow Hole: EPDM Synthetic Rubber Sponge |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HEPAS100-1 |
HEPAS100-3 |
HEPAS100-5 |
HEPAS100-10 |
HEPAS100-15 |
HEPAS100-25 |
HEPAS200-5 |
HEPAS200-10 |
HEPAS200-15 |
HEPAS200-25 |
ULPAS100-2.5 |
ULPAS100-4 |
ULPAS100-7 |
ULPAS100-13 |
ULPAS100-20 |
ULPAS200-4 |
ULPAS200-7 |
ULPAS200-13 |
ULPAS200-20 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy