(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Handles - Design, stainless steel.

Handles - Design, stainless steel.
  • Volume Discount

Thanks to its design, it looks aesthetically pleasing in the environment. Mounting method: socket head screw holes. Selectable length.

・Material
[ M ] Material: 304 Stainless Steel
[ S ] Surface Treatment: Buffed Surface

Specifications

Designed Handles:
Part NumberL1HhH1Allowable Load
(N)
Mass
(g)
TypeL
UWSD100139422721500337
150190442917434

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWSD100
UWSD150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)
Full height
(mm)
1 Piece(s)Available

8 Days or more

1010042
1 Piece(s)Available

8 Days or more

1015044

Loading...

  1. 1

More Information

■Feature: Designed to be aesthetically pleasing and easy to grip.

Example

Designed Handles:

 

Basic Information

Additional Function No Allowable Load(N) 500 Material 304 Stainless Steel
Surface Treatment Buffing Mounting Method Round hole Grip thickness(mm) 22

Additional Products in this Category

Tech Support