(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Anchor Stands for Aluminum Extrusions - Heavy

Anchor Stands for Aluminum Extrusions - Heavy
  • Volume Discount

This is a Heavy Type with reinforced ribs thicker than the Standard Type and can be mounted on positions higher than ever. This is compatible with the HFS 8 / 8-45 series extrusions.

  • METRIC
  • inCAD Components
Anchors for Aluminum Extrusions -Heavy Type-:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel
[ S ] Surface Treatment: Black Baked Paint

Specifications

Part Number
HFHANK8
Part NumberMass gExtrusion (Series)Screw / Nut
ScrewQuantityNutQuantity
HFHANK81650HFS8CBM8-202HNTT8-82
HFS8-45
[ ! ]Screws and nuts are not included.

Alterations

Anchors for Aluminum Extrusions -Heavy Type-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFHANK8
HFHANK8-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAccessories
1 Piece(s)Available

8 Days or more

10None
1 Piece(s)Available

8 Days or more

-SET (Screw, Nut Set)

Loading...

  1. 1

Example

Anchors for Aluminum Extrusions -Heavy Type-:Related Image
 

Basic Information

Product Type Anchor Type Anchors for Aluminum Extrusions Material 1025 Carbon Steel
Surface Finish Black Baked Paint Specifications Heavy Type Extrusion Series HFS
Extrusion No. 8・8-45

Additional Products in this Category

Complementary Products

Tech Support