(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Accessories - Curtain Fasteners

Aluminum Extrusion Accessories - Curtain Fasteners
  • Volume Discount

Please peel off the backing paper, and paste the curtain fastener onto an aluminum extrusion.

  • inCAD Components

Part Number

Configured Part Number is shown.

HPMT50-1

Curtain Fasteners:Related Image
・Materials
[ M ] Material: 6 Nylon

Specifications

Part Number-L
HPMT50-1
Part NumberLength L (m)
TypeWidth W (mm)
HPMT501
[ ! ]Can be cut by scissors. [ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPMT50-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1
 

Basic Information

Material 6 Nylon Width W 50

Please check the type/dimensions/specifications of the part HPMT50-1 in the Aluminum Extrusion Accessories - Curtain Fasteners series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.