(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Aluminum Extrusions - No Shoulder, Slot Width 8 mm

Flat Aluminum Extrusions - No Shoulder, Slot Width 8 mm

Move the mouse over the image to zoom

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components
Flat Aluminum Extrusions -No Shoulder- -Slot Width 8mm-:Related Image
・Materials
[ M ] Material: A6N01SS-T5 Aluminum Alloy
[ S ] Surface Treatment: Clear Anodize
 

Specifications

Part Number-L
HFSQN4-1050-1000
Part NumberL
1mm Increment
Mass
kg/m
Sectional Area mm2Cross Sectional Moment of Inertia mm4Applicable NutApplicable Extrusion End Cap
TypeExtrusionℓxℓyBar NutPre-Assembly Insertion Nut
HFSQN4152050~3000 0.501860.45x1040.44x104SQN4
SQN5
HNTT
5-5
HNTT
HNTT
6-6
HFCQN4-1520
15400.943470.83x1044.49x1044-1540
15701.666131.37x10424.6x1044-1570
151002.378761.92x10472.2x104-
15250
5.6220802.21x104171.4x104-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFSQN4-15100-[50-2000/1]
HFSQN4-1520-[50-3000/1]
HFSQN4-15250-[50-3000/1]
HFSQN4-1540-[50-2000/1]
HFSQN4-1570-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Size - Width
(mm)
Overall Length L
(mm)
1 Piece(s)

8 Days or more

1010050 ~ 2000
1 Piece(s)

4 Days

102050 ~ 3000
1 Piece(s)

4 Days

1025050 ~ 3000
1 Piece(s)

8 Days or more

104050 ~ 2000
1 Piece(s)

8 Days or more

107050 ~ 2000

Loading...

  1. 1

Example

Flat Aluminum Extrusions -No Shoulder- -Slot Width 8mm-:Related Image
 

Basic Information

Type No Shoulder Extrusion No. 4 Extrusion Size - Thickness(mm) 15

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.