(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pre-Assembly Stoppers for 8-45 Series Aluminum Extrusions (Part Numbers)

Pre-Assembly  Stoppers -For HFS8 Series Aluminum Extrusions-:Related Image
・Materials
[ M ] Material: 301 Stainless Steel Material: Polyamide

Specifications

Part Number
HNST8-45
Part NumberApplicable Pre-Assembly Insertion NutColor
HNST8-45HNTT8
HNTTV8
HNTTZ8
HNTTSN8
HNTTSS8
Gray

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNST8-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Pre-Assembly  Stoppers -For HFS8 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Pre-Assembly Insertion Stoppers Series Name 8-45 Series Material Resin
Loosening Prevention None Material Polyamide Extrusion Series HFS
Extrusion No. Black Sale Type Pre-Assembly Insertion Stoppers

Please check the type/dimensions/specifications of the part HNST8-45 in the Pre-Assembly Stoppers for 8-45 Series Aluminum Extrusions series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.