(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conductive Washers for 8 Series Aluminum Extrusions (Part Numbers)

Conductive Washers for 8 Series Aluminum Extrusions
  • Volume Discount

Electrical conductivity between extrusions is achieved by combining this washer and the Toothed Washer HUZW.

  • inCAD Components
Conductive Washers -For HFS8 Series Aluminum Extrusions-:Related Image
Conductive Washers -For HFS8 Series Aluminum Extrusions-:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
HDW8
Part NumberApplicable Pre-Assembly. Insertion Nut
Type
HDW8HNTT8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HDW8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Conductive Washers -For HFS8 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Washers Series Name 8 Series / 8-45 Series Function Conductive
Material Stainless Steel Loosening Prevention None Material 304 Stainless Steel
Extrusion Series HFS Extrusion No. 8,8-45 Sale Type Conductive Washers

Please check the type/dimensions/specifications of the part HDW8 in the Conductive Washers for 8 Series Aluminum Extrusions series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.