(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Insertion Nuts with Leaf Spring for 8 Series Aluminum Extrusions

Post-Assembly Insertion Nuts with Leaf Spring for 8 Series Aluminum Extrusions
  • Volume Discount

Leaf spring is welded to the stopper nut. The nut will not fall if the extrusion is held vertically.

  • inCAD Components
Post-Assembly Insertion Nuts with Leaf Spring -For HFS8 Series Aluminum Extrusions-:Related Image
・Materials
Type[ M ]Material
Main BodyWing Part[ S ]Surface Treatment
①HNTAP81010 Carbon Steel304 Stainless SteelTrivalent Chromate
②SHNTAP8304 Stainless Steel304 Stainless Steel-

Specifications

Part Number-M
HNTAP8-8
Part NumberM
HNTAP84568
SHNTAP84568

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTAP8-4
HNTAP8-5
HNTAP8-6
HNTAP8-8
SHNTAP8-4
SHNTAP8-5
SHNTAP8-6
SHNTAP8-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Material Surface Treatment Thread Length L
(mm)
1 Piece(s)Available

Same day

Stock

10M4Steel1010 Carbon Steel Equivalent, Wing Part Stainless Steel304Trivalent Chromate4
1 Piece(s)Available

Same day

Stock

10M5Steel1010 Carbon Steel Equivalent, Wing Part Stainless Steel304Trivalent Chromate5
1 Piece(s)Available

8 Days or more

10M6Steel1010 Carbon Steel Equivalent, Wing Part Stainless Steel304Trivalent Chromate6
1 Piece(s)Available

Same day

Stock

10M8Steel1010 Carbon Steel Equivalent, Wing Part Stainless Steel304Trivalent Chromate8
1 Piece(s)Available

Same day

Stock

10M4Stainless SteelStainless Steel304, Wing Part Stainless Steel304-4
1 Piece(s)Available

8 Days or more

10M5Stainless SteelStainless Steel304, Wing Part Stainless Steel304-5
1 Piece(s)Available

8 Days or more

10M6Stainless SteelStainless Steel304, Wing Part Stainless Steel304-6
1 Piece(s)Available

8 Days or more

10M8Stainless SteelStainless Steel304, Wing Part Stainless Steel304-8

Loading...

  1. 1

Example

Post-Assembly Insertion Nuts with Leaf Spring -For HFS8 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Post-Assembly Insertion Nuts Series Name 8 Series / 8-45 Series Function with Leaf Spring
Loosening Prevention None Extrusion Series HFS Extrusion No. 8,8-45
Sale Type Post-Assembly Insertion Nuts with Leaf Springs

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.