(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Stopper Nuts for 8 Series Aluminum Extrusions【1-100 Pieces Per Package】

Post-Assembly Stopper Nuts for 8 Series Aluminum Extrusions
  • Volume Discount

Please use this in combination with the Post-Assembly Insertion Stopper HNAST or HNBST.

  • inCAD Components
Post-Assembly Stopper Nuts -For HFS8 Series Aluminum Extrusions-:Related Image
[ ! ]Details of Thread Locking Type >> Click here
・Materials
*Electrically conductive
Type[ M ]Material[ S ]Surface Treatment
①HNTA81010 Carbon SteelTrivalent Chromate
②PACK-HNTA8
③HNTAV8
④HNTAZ8
⑤HNTASN8*316 Stainless Steel (Sintering)-
⑥PACK-HNTASN8*
⑦HNTASS8303 Stainless Steel Equivalent-

Specifications

Part Number-M
HNTA8-8
Part NumberMT
Type
HNTA8 (1010 Carbon Steel)4566.5
8
HNTAV8 (Thread Locking, 1010 Carbon Steel)8
HNTAZ8 (Thread Locking, 1010 Carbon Steel)
HNTASN8 (316 Stainless Steel , Sintering)45686.0
HNTASS8 (303 Stainless Steel Equivalent)86.5
■Bulk Packages
Part NumberM
PACK-HNTA8 (1010 Carbon Steel, 100/pkg.)456
8
PACK-HNTASN8 (316 Stainless Steel , Sintering, 100/pkg.)4568

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTA8-4
HNTA8-5
HNTA8-6
HNTA8-8
HNTASN8-4
HNTASN8-5
HNTASN8-6
HNTASN8-8
HNTASS8-8
HNTAV8-8
HNTAZ8-8
PACK-HNTA8-4
PACK-HNTA8-5
PACK-HNTA8-6
PACK-HNTA8-8
PACK-HNTASN8-4
PACK-HNTASN8-5
PACK-HNTASN8-6
PACK-HNTASN8-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSeries Name Thread Nominal M
(mm)
Material Loosening Prevention Material Surface Treatment Thread Length L
(mm)
Sale Type
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM4SteelNone1010 Carbon Steel EquivalentTrivalent Chromate4Sold Separately
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM5SteelNone1010 Carbon Steel EquivalentTrivalent Chromate5Sold Separately
1 Piece(s)Available

Same day

Stock

108 Series / 8-45 SeriesM6SteelNone1010 Carbon Steel EquivalentTrivalent Chromate6Sold Separately
1 Piece(s)Available

Same day

Stock

108 Series / 8-45 SeriesM8SteelNone1010 Carbon Steel EquivalentTrivalent Chromate8Sold Separately
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM4Stainless SteelNoneStainless Steel316 Equivalent-4Sold Separately
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM5Stainless SteelNoneStainless Steel316 Equivalent-5Sold Separately
1 Piece(s)Available

Same day

Stock

108 Series / 8-45 SeriesM6Stainless SteelNoneStainless Steel316 Equivalent-6Sold Separately
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM8Stainless SteelNoneStainless Steel316 Equivalent-8Sold Separately
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM8Stainless SteelNoneStainless Steel303 Equivalent-8Sold Separately
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM8SteelProvided1010 Carbon Steel EquivalentTrivalent Chromate8Sold Separately
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM8SteelProvided1010 Carbon Steel EquivalentTrivalent Chromate8Sold Separately

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108 Series / 8-45 SeriesM4SteelNone1010 Carbon Steel EquivalentTrivalent Chromate4Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108 Series / 8-45 SeriesM5SteelNone1010 Carbon Steel EquivalentTrivalent Chromate5Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108 Series / 8-45 SeriesM6SteelNone1010 Carbon Steel EquivalentTrivalent Chromate6Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108 Series / 8-45 SeriesM8SteelNone1010 Carbon Steel EquivalentTrivalent Chromate8Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-M4Stainless SteelNoneStainless Steel316 Equivalent-4Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-M5Stainless SteelNoneStainless Steel316 Equivalent-5Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-M6Stainless SteelNoneStainless Steel316 Equivalent-6Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-M8Stainless SteelNoneStainless Steel316 Equivalent-8Sold by the package

Loading...

  1. 1

Example

Post-Assembly Stopper Nuts -For HFS8 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Post-Assembly Insertion Nuts Function Standard Extrusion Series HFS
Extrusion No. 8,8-45

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.