(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate Brackets - 8 Series

Part Number

Configured Part Number is shown.

Plate Brackets -For HFS8 Series-:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel
[ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number-Extrusion
HBLPL8-8080
Part NumberExtrusionZ1Z2Mass (g)
Applicable Screw
HBLPL88080M8M81240

Alterations

Plate Brackets -For HFS8 Series-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HBLPL8-8080
HBLPL8-9090
Part NumberMinimum order quantityVolume DiscountDays to Ship Extrusion No. Extrusion Size
1 Piece(s)Available

10 Days or more

8For 8080
1 Piece(s)Available

10 Days or more

8-45For 9090
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Extrusion No. Extrusion Size

Loading...

  1. 1

Example

Plate Brackets -For HFS8 Series-:Related Image

Basic Information

Material 1018 Carbon Steel Surface Finish Electroless Nickel Plating Extrusion Series HFS
Bracket Type Plate Brackets Applicable Screws M8 Screws Through Hole Machining DC (Through Hole Machining)

Additional Products in this Category

Complementary Products

Tech Support