(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Post-Assembly Insertion Short Nuts with Leaf Spring for 6 Series Aluminum Extrusions【1-100 Pieces Per Package】

Post-Assembly Insertion Short Nuts -For HFS6 Series Aluminum Extrusions-:Related Image
・Materials
Part[ M ]Material[ S ]Surface Treatment
Main Body1010 Carbon SteelTrivalent Chromate
Wing Part301 Stainless Steel-

Specifications

Part Number-M
HNTAJ6-6
Part NumberM
HNTAJ6
PACK-HNTAJ6
3
4
5
6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTAJ6-3
HNTAJ6-4
HNTAJ6-5
HNTAJ6-6
PACK-HNTAJ6-3
PACK-HNTAJ6-4
PACK-HNTAJ6-5
PACK-HNTAJ6-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Thread Length L
(mm)
Sale Type
1 Piece(s)Available

8 Days or more

10M33Sold Separately
1 Piece(s)Available

8 Days or more

10M44Sold Separately
1 Piece(s)Available

8 Days or more

10M55Sold Separately
1 Piece(s)Available

8 Days or more

10M66Sold Separately

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M33Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M44Sold by the package
1 Piece(s)Available

8 Days or more

10M55Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M66Sold by the package

Loading...

  1. 1

More Information

· Overall length is shorter than Pre-Assembly Insertion Nuts HNTT. Suitable for installing sensors or other components closely together.
 

Basic Information

Nut Type Post-Assembly Insertion Nuts Series Name 6 Series Function Short Nuts
Material Steel Loosening Prevention None Material 1010 Carbon Steel Equivalent, Wing Part Stainless Steel304
Surface Treatment Trivalent Chromate Extrusion Series HFS Extrusion No. 6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.