(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tapped Hole position is offset.
Part Number
Configured Part Number is shown.
HNTHSN6
Nut Type | Pre-Assembly Insertion Nuts | Series Name | 6 Series |
---|---|---|---|
Function | Eccentricity | Material | Stainless Steel |
Loosening Prevention | None | Material | Stainless Steel316 Equivalent |
Extrusion Series | HFS | Extrusion No. | 6 |
Sale Type | Pre-Assembly Insertion Offset Nuts | RoHS | 10 |
Part Number | - | M |
HNTC6 HNTJ6 HNTHSN6 HNKK6 HNKKST6 | - - - | 6 6 6 |
Part Number |
HNTHSN6 |
Nut Type | Pre-Assembly Insertion Nuts | Series Name | 6 Series | Function | Eccentricity |
---|---|---|---|---|---|
Material | Stainless Steel | Loosening Prevention | None | Material | Stainless Steel316 Equivalent |
Extrusion Series | HFS | Extrusion No. | 6 | Sale Type | Pre-Assembly Insertion Offset Nuts |
Please check the type/dimensions/specifications of the part HNTHSN6 in the Pre-Assembly Eccentric Nuts for 6 Series Aluminum Extrusions series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy