(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Insertion Nuts with Leaf Spring for 5 Series Aluminum Extrusions

Post-Assembly Insertion Nuts with Leaf Spring for 5 Series Aluminum Extrusions
  • On Sale Till 07/03/2025
  • Volume Discount

Leaf spring is welded to the stopper nut. The nut will not fall if the extrusion is held vertically.

  • inCAD Components
Post-Assembly Insertion Nuts with Leaf Spring -For HFS5 Series Aluminum Extrusions-:Related Image
・Materials
Type[ M ]Material
Main BodyWing Part[ S ]Surface Treatment
①HNTAP51010 Carbon Steel304 Stainless SteelTrivalent Chromate
②SHNTAP5304 Stainless Steel-

Specifications

Part Number-M
HNTAP5-
5
Part NumberM
HNTAP5345
SHNTAP5345

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTAP5-3
HNTAP5-4
HNTAP5-5
SHNTAP5-3
SHNTAP5-4
SHNTAP5-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Material Surface Treatment Thread Length L
(mm)
1 Piece(s)Available

8 Days or more

10M3Steel1010 Carbon Steel Equivalent, Wing Part Stainless Steel304Trivalent Chromate3
1 Piece(s)Available

Same day

Stock

10M4Steel1010 Carbon Steel Equivalent, Wing Part Stainless Steel304Trivalent Chromate4
1 Piece(s)Available

Same day

Stock

10M5Steel1010 Carbon Steel Equivalent, Wing Part Stainless Steel304Trivalent Chromate5
1 Piece(s)Available

8 Days or more

10M3Stainless SteelStainless Steel304, Wing Part Stainless Steel304-3
1 Piece(s)Available

Same day

Stock

10M4Stainless SteelStainless Steel304, Wing Part Stainless Steel304-4
1 Piece(s)Available

Same day

Stock

10M5Stainless SteelStainless Steel304, Wing Part Stainless Steel304-5

Loading...

  1. 1

Example

Post-Assembly Insertion Nuts with Leaf Spring -For HFS5 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Post-Assembly Insertion Nuts Series Name 5 Series Function with Leaf Spring
Loosening Prevention None Extrusion Series HFS Extrusion No. 5
Sale Type Post-Assembly Insertion Nuts with Leaf Springs

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.