(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type with threaded tip, metric fine thread. (Part Numbers)

Indexing Plungers - Knob type with threaded tip, metric fine thread.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The attachment can be mounted on the tip.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
・Materials
TypeKnobMain BodyPinSpringLock Nut
Return TypeRest Position[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXTABPXTYB2017 Aluminum Alloy
(Black Anodize)
1213 Carbon SteelBlack Oxide1045 Carbon Steel50~60HRCBlack Oxide631 Stainless Steel--
PXTNBPXTSB1018 Carbon SteelBlack Oxide
PXTASPXTYS303 Stainless Steel-440C Stainless Steel45HRC~---
PXTNSPXTSS303 Stainless Steel-

Specifications

Part Number
PXTAB10-5
Part NumberS (Stroke)Pitch (Fine)DD1BM1LL1L2L3L4SW1SW2Load (N)
TypeMReturn TypeRest Positionmin.max.
(Return Type)
PXTAB
PXTNB
PXTAS
PXTN
S
(Rest Position)
PXTYB
PXTSB
PXTYS
PXTSS
1051.0 1813.85M3545501751551217511.5
8485316
1261.52116.26M4654.560.520617614196.514.5
1058.564.520
1671.5 2621.98M586875.526823819247.1518
127380.525
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PXTAS10-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLocking Mechanism Body Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Accessory
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel105NoNo54510None

Loading...

  1. 1

Example

 

Basic Information

Type Standard type Mounting Method Screw-In Full Length Standard
Knob Presence Nose Heat Treatment Hardening Tip shape Tapped Hole

Please check the type/dimensions/specifications of the part PXTAS10-5 in the Indexing Plungers - Knob type with threaded tip, metric fine thread. series.

Products like this...

Part Number
PXTAB12-6
PXTAB16-12
PXTAB16-7
PXTAS10-8
PXTAS12-10
PXTAS12-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLocking Mechanism Body Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Accessory
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 654.512None
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 87316None
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 86816None
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel108NoNo54810None
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel1210NoNo658.512None
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel126NoNo654.512None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.