(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welded Hinges - Detachable, Heavy Load

Welded Hinges - Detachable, Heavy Load

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Hinges dedicated for weld-mounting without holes.

  • inCAD Components
Welded Detachable Hinges:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HHSMZL
HHSMZR
Low Carbon SteelTrivalent Chromate
HHSMYL
HHSMYR
304 Stainless SteelMirror Polishing

Specifications

Part Number
HHSML50
HHSMYR75
Part Number(W)T(R)D*Allowable
Load (kg)
Weight (g)
TypeL
HHSMZL
(For Left-hand Use)
HHSMZR
(For Right-hand Use)
50402.610.551562
65502.610.552095
75703.212.5630180
10082416850335
HHSMYL
(For Left-hand Use)
HHSMYR
(For Right-hand Use)
50402.510.551560
65502.510.552089
7570312630165
10082416850347
*The allowable load is the value when 2 pieces are used.
*The material for L = 75 and 100 of HHSMZL and HHSMZR is SPHC.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHSMYL50
HHSMYL65
HHSMYL75
HHSMYL100
HHSMYR50
HHSMYR65
HHSMYR75
HHSMYR100
HHSMZL50
HHSMZL65
HHSMZL75
HHSMZL100
HHSMZR50
HHSMZR65
HHSMZR75
HHSMZR100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.