(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinges - Detachable, Vertical

Hinges - Detachable, Vertical
  • Volume Discount

Compact and stainless steel Detachable Hinges with tight appearance

  • inCAD Components
Detachable Hinges - Vertical:Related Image
・Materials
[ M ] Material: 304 Stainless Steel [ S ] Surface Treatment: Gloss Tumble Polish

Specifications

Part Number
HHSPDL3
HHSV51
Part NumberN*Allowable
Load (kg)
Mass (g)
TypeLThroughCountersink
HHSV353.26.2213
51430
604.28.2645
801095

LWPDHtRR1
3582736298
511140482.51514.4
60134859.531818
8014.568611.54.52727
*The allowable load is the value when 2 pieces are used.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHSV35
HHSV51
HHSV60
HHSV80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.