(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Thin U-type, with mounting holes and covers.

Handles - Thin U-type, with mounting holes and covers.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Handles which have the mounting screws hidden to provide excellent appearance

  • inCAD Components
[External] Handles with Cap:Related Image
・Materials
TypeHandleCap
[ M ]Material[ S ]Surface Treatment[ M ]MaterialColor
HHDGADC12 Aluminum Alloy CastBaked FinishABSWhite
HHDGS304 Stainless Steel or equivalentBuffed FinishABSWhite

・Materials
TypeHandlesCap
[ M ]Material[ S ]Surface Treatment[ M ]MaterialColor
HHDGADC12 Aluminum Alloy CastBaked FinishABSWhite
HHDGS304 Stainless Steel EquivalentBuffed SurfaceABSWhite

Specifications

[External] Handles with Cap:Related Image
[External] Handles with Cap:Related Image
Part NumberLMass
(g)
Applicable Screw
TypeScrewsQuantity
HHDG
HHDGS
10062Flathead Screw M52
Part NumberLMass
(g)
Applicable Screws
TypeScrewsQuantity
HHDG
HHDGS
10062Countersunk Screws
M5
2

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHDG100
HHDGS100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment
1 Piece(s)Available

Same day

Stock

10-Baked Paint
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing

Loading...

  1. 1
 

Basic Information

Surfaced Type Category U Shaped U-shaped Type Pull Handles with Caps Additional Function Others
Mounting Method Round hole Mounting Pitch L(mm) 100 Grip thickness(mm) 18
Full height(mm) 33.5

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.