(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded, external mounting.

Handles - U-type, rounded, external mounting.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Handles - U-type, rounded, external mounting.
  • Handles - U-type, rounded, external mounting.
  • On Sale Till 15/12/2024
  • Volume Discount

The most general Round Bar Pull Handles - Outside Mount

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
[External] Round Bar Grip Handles:Related Image

・Materials
Type[ M ]Material[ S ]Surface Treatment
UWASNUHFSN12L13 Carbon SteelChrome Plating
UWASNBUHFSNB12L13 Carbon SteelBlack Oxide
UWANSSUHFNSS304 Stainless SteelBuffed Finish

Specifications

Part Number-Pedestal
UWASN110
UHFNGG48

-

S

Part NumberL1L2
TypeL
Standard Type
UWASN
UWASNB
UWANSS
Angle Type
UHFSN (Steel)
UHFSNB (Steel)
UHFNSS (Stainless Steel)
11013080
12014090
12514595
160180130
200220170
250270220

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWANSS110
UWANSS120
UWANSS125
UWANSS160
UWANSS200
UWANSS250
UWASN110
UWASN120
UWASN125
UWASN160
UWASN200
UWASN250
UWASNB110
UWASNB120
UWASNB125
UWASNB160
UWASNB200
UWASNB250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Mounting Pitch L
(mm)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing110
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing120
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless SteelBuffing125
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing160
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing200
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelBuffing250
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating110
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating120
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating125
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating160
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating200
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelChrome Plating250
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelBlack Oxide Coating110
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelBlack Oxide Coating120
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelBlack Oxide Coating125
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelBlack Oxide Coating160
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelBlack Oxide Coating200
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon SteelBlack Oxide Coating250

Loading...

  1. 1

Example

[External] Round Bar Grip Handles:Related Image
 

Basic Information

Surfaced Type Category U Shaped U-shaped Type Round Bar Pull Handles Additional Function No
Mounting Method Round hole Grip thickness(mm) 10 Full height(mm) 41

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.