(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foot Jack Bolts - Head Cap, Plain Tip

Foot Jack Bolts - Head Cap, Plain Tip
  • Volume Discount

Installation adjusting Jack Bolts that can be combined with seating plates.

  • inCAD Components
Foot Jacks -Tip SR Head Cap Type-:Related Image
・Materials
Type[ M ]
Material
[ H ]Hardness
(Tip Induction Hardened)
[ S ]Surface
Treatment
L FixedL Selectable
-FJKBA1045 Carbon Steel50~56HRCTrivalent Chromate

Specifications

Part Number-L
FJKMR20
FJKMB24
FJKBA12
-
-
-
100
103
80
Part NumberLdSRB1B2EFTLoad Capacity (kN)Mass (g)
TypeM(xP)
FJKBA12 (x1.75)80 1009101818.7619.87.1100
16 (x2.0)100 12013122123.7212.59.8200
20 (x2.5)16172429.415.621.0300

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJKBA12-80
FJKBA12-100
FJKBA16-100
FJKBA16-120
FJKBA20-100
FJKBA20-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Thread Nominal M Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

1280
1 Piece(s)Available

8 Days or more

12100
1 Piece(s)Available

8 Days or more

16100
1 Piece(s)Available

8 Days or more

16120
1 Piece(s)Available

8 Days or more

20100
1 Piece(s)Available

44 Days or more

20120

Loading...

  1. 1

Example

Foot Jacks -Tip SR Head Cap Type-:Related Image
SEPLC(>> Click here)
 

Basic Information

Specifications Tip SR Head Cap Material 1045 Carbon Steel Surface Treatment Trivalent Chromate
Type Leveler Bolts Screw Type Coarse Thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.