(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foot Jack Bolts - Hexagonal Chamfered Tip

Foot Jack Bolts - Hexagonal Chamfered Tip
  • Volume Discount

Installation adjusting Jack Bolts that can be combined with seating plates.

  • inCAD Components
Foot Jacks -Tip Hexagon Chamfered Type-:Related Image
・Materials
Type[ M ]
Material
[ H ]Hardness
(Tip Induction Hardened)
[ S ]Surface
Treatment
L FixedL Selectable
FJKMR-1045 Carbon Steel50~56HRCTrivalent Chromate

Specifications

Part Number-L
FJKMR20
FJKMB24
FJKBA12
-
-
-
100
103
80
Part NumberLdRBLoad Capacity (kN)Mass
(g)
TypeM(xP)
FJKMR16 (x1.5)100147101344.0150
20 (x1.5)1891668.6250
24 (x1.5)1032010131898.8300

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJKMR16-100
FJKMR20-100
FJKMR24-103
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Thread Nominal M Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

16100
1 Piece(s)Available

8 Days or more

20100
1 Piece(s)Available

8 Days or more

24103

Loading...

  1. 1
 

Basic Information

Specifications Tip Sphere Hex Chamfered Material 1045 Carbon Steel Surface Treatment Trivalent Chromate
Type Leveler Bolts Screw Type Fine Thread Pitch P(mm) 1.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.