(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Door Stopper K-700

Door Stopper K-700
  • Volume Discount

•Caster Type : Related Components
For complete product overview and details on Door Stopper K-700 see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-700

 
Part Number
K-700
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Hand Truck Lock and Stopper Material Polyamide
Surface Finish No Height H1(mm) 175 Mounting Pitch(mm) 47.5
Product CD 30747

Please check the type/dimensions/specifications of the part K-700 in the Door Stopper K-700 series.

Additional Products in this Category

Tech Support