(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Caster Accessories - Floor Stoppers, Height Adjustable

Caster Accessories - Floor Stoppers, Height Adjustable

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster Accessories - Floor Stoppers, Height Adjustable
  • Caster Accessories - Floor Stoppers, Height Adjustable
  • Volume Discount

Height-Adjustable Type which is first released in the industry.

  • inCAD Components
Floor Stoppers -Height-adjustable Type-:Related Image
・Materials
[ M ] Material: Main Body: Low Carbon Steel Built-in Spring: Spring Steel (ASTM A228)
[ S ] Surface Treatment: Baked Finish (Main Body: Black / OFF Pedal: Yellow)

Specifications

Part Number
FLOCKZ75
Rotating adjusting nut enables adjustment of the distance from the floor by positioning pad in vertical direction.
Part NumberMounting HeightStrokeDMounting Plate Dimensionth(U)(J)Push Force NMass (kg)
TypeNo.ReleasedLocked (Adjustment Range)ACF1F2G1G2d
minmaxY1(min)Y1(max)Y2(min)Y3(max)
FLOCKZ658590758090956010513567-103-10.52.3593532000.7
75901018091951060.8
10013014011512513514575120120851008510011410127871.2
1501601951451801652002501.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLOCKZ65
FLOCKZ75
FLOCKZ100
FLOCKZ150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Height
(mm)
1 Piece(s)Available

8 Days or more

1085
1 Piece(s)Available

8 Days or more

1090
1 Piece(s)Available

8 Days or more

10130
1 Piece(s)Available

8 Days or more

10160

Loading...

  1. 1

More Information

Floor Stoppers -Height-adjustable Type-:Related Image

Example

Floor Stoppers -Height-adjustable Type-:Related Image
 

Basic Information

Specifications Height-Adjustable Type Material Low Carbon Steel Surface Treatment Baked Paint
Type Floor Stoppers Color Black, Yellow

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.