(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Nozzles - 90 Degree, Plastic or Aluminum, Vertical Blow

Air Nozzles - 90 Degree, Plastic or Aluminum, Vertical Blow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Nozzle blows air vertically to the tread face

  • inCAD Components

PDFP.2019-3554

Unit examples related to this product
Air Nozzles - 90 Deg. Type:Related Image

・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating PressureHeat Resistance Temp.
AFTRABS Resin Plastic-0.7MPa70°C
AFTRAAluminum Casting Alloy 383.0Electroless Nickel Plating0.7MPa200°C


Specifications

Part Number
AFTR15

Part NumberOrificeAir Flow Rate
NL/min
(for 0.3MPa)
Weight
(g)
AFTRAFTRA
Unit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5~3940~99100~2001 ~ 4 pc(s).5~910~1920~30
AFTR158-Ø0.6x1.52104    ----
AFTRA4-Ø0.8x1.819010----    
[ ! ]For orders larger than indicated quantity, please check with WOS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFTR15
AFTRA15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Applicable Fluid The flow rate of air (When 0.3MPa)
(NL/min)
1 Piece(s)Available

Same day

Stock

10-Compressed Air-
1 Piece(s)Available

Same day

Stock

10[Aluminum] Aluminum-220

Loading...

  1. 1

More Information

■Features
Air Nozzles are more compact than Standard Type.
(Width: Approx. 60%, Overall Length: Approx. 45% more compact)
[ ! ]To prevent damage
• Avoid excessive tightening of screws.
• Avoid shocks to the screws.

Air Nozzles - 90 Deg. Type:Related Image

Example

Air Nozzles - 90 Deg. Type:Related Image
Roller Carrier CRONF Click here
Manifold BMAN Click here
One-Touch Coupling MSCNL Click here
Steel Pipe SGGC Click here
Manifold Block BMRACP Click here
Miniature Conveyor System CVGN >>Click here
 

Basic Information

Spray Shape Straight Mounting Angle 90 deg. Operating Pressure Range(MPa) ::0.7
Nominal Screw Dimension R1/8 Shape Compact Type Screw Shape Threaded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support