(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pad Shape : Soft, Soft Bellows
•Material : Rubber Group
•Vacuum Outlet Port : Threads
For complete product overview and details on Vacuum Fittings - Soft / Soft Bellows, Direct Mount Spring Type, S-Shape see the sections below:
Part Number
Configured Part Number is shown.
MVCSE4
Type | [ A ]Accessories | Pad Shape | [ M ]Pad Material | |
MVCSN | Suction Cups | VPCT | Soft | Nitrile Rubber |
MVCSE | VPCE | Conductive Silicon Rubber | ||
MVDSN | VPDT | Soft Bellows | Nitrile Rubber |
Part Number |
MVCKN4 |
Part Number | d | L1 | Shape S | |||||
B | L2 | Mass g | Spring Max. Load (N) | |||||
Type | Pad Material | No. | ||||||
MVCS (Soft) | N E | 4 | 4 | 12.2 | 57.3 | 45.6 | 18 | 7.9~15.0 |
6 | 6 | 12.2 | 57.3 | 45.6 | 18 | |||
8 | 8 | 12.2 | 57.3 | 45.6 | 18 | |||
10 | 10 | 14 | 58.9 | 47.4 | 59 | |||
15 | 15 | 14 | 58.9 | 47.4 | 59 |
Part Number | d | L1 | Shape S | |||||
B | L2 | Mass g | Spring Max. Load (N) | |||||
Type | Pad Material | No. | ||||||
MVDS (Soft Bellows) | N | 6 | 6 | 15 | 60.1 | 48.3 | 18 | 7.9~15.0 |
8 | 8 | 15 | 60.1 | 48.3 | 18 | |||
10 | 10 | 15.5 | 60.6 | 48.8 | 59 | |||
15 | 15 | 17.5 | 62.6 | 50.8 | 59.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MVCSE4 |
Loading...
Pad type | Holder Set | Mounting Type | Attachment Type | Material | Rubber-based |
---|---|---|---|---|---|
Color | Black | Vacuum Outlet Port | Male thread |
Please check the type/dimensions/specifications of the part MVCSE4 in the Suction Cups with Fittings - Spring, Soft/Soft Bellows, Threaded, Shape S series.
Part Number |
---|
MVCSE10 |
MVCSE15 |
MVCSE6 |
MVCSE8 |
MVCSN10 |
MVCSN15 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy