(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - 45° Elbow

Push to Connect Fittings - 45° Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: C36000 Brass (Brass)
•Seal Material: Nitrile Rubber
•Compatible Fluid: Air

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
One-Touch Couplings - 45 Deg. Elbow:Related Image
・Materials
[ M ] Material: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number-Nominal-Body Color
MSCNL6
UJDST8

 
-
 
1
 

-
 

B
 
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalABCWrench Flats HThread Size MEffective Sectional Area (mm2)Mass (g)
TypeD
MSEFE4117.116.3910R1/84.46.5
217.119.314R1/414.5
6M518.013.711.29M5x0.83.25
118.016.910R1/88.57.5
218.019.914R1/415
318.020.917R3/824
8123.617.513.610R1/815.08
223.62014R1/415
323.62117R3/823
12232.224.119.717R1/441.727
332.223.617R3/842.628
432.226.621R1/244.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSEFE4-1
MSEFE4-2
MSEFE6-1
MSEFE6-2
MSEFE6-M5
MSEFE8-1
MSEFE8-2
MSEFE12-2
MSEFE12-3
MSEFE12-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

41 (R1/8)
1 Piece(s)Available

Same day

Stock

42(R1/4)
1 Piece(s)Available

8 Days or more

61 (R1/8)
1 Piece(s)Available

8 Days or more

62(R1/4)
1 Piece(s)Available

8 Days or more

6M5
1 Piece(s)Available

8 Days or more

81 (R1/8)
1 Piece(s)Available

8 Days or more

82(R1/4)
1 Piece(s)Available

8 Days or more

122(R1/4)
1 Piece(s)Available

8 Days or more

123(R3/8)
1 Piece(s)Available

8 Days or more

124(R1/2)

Loading...

  1. 1

More Information

Specifications
MJCNLS, MJELLSOther than MJCNLS, MJELLS
Applicable FluidCompressed AirWaterCompressed Air
Operating Temperature Range-15~60°C5~40°C0~60°C
Max. Operating Pressure1MPa0.9MPa
Operating Vacuum Level-100kPa--100kPa
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material C36000 Brass (Brass)
Application Standard/Mini Applicable Fluid Air Elbows 45° Elbow
Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.