(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Filters foreign objects in the inside of the pipe. Mesh roughness is selectable.
Part Number
Configured Part Number is shown.
Part Number | - | Mesh Roughness |
SNTSK1S | - | 40 |
SNTSL2S | - | 100 |
Part Number | Mesh Roughness | A | D | D1 | L | L1 | L2 | H | |
Type | No. | ||||||||
SNTSL | 1S | 40, 60, 80 100, 200 | 50.5 | 25.4 | 63.5 | 180 | 135 | 80 | 55 |
1.5S | 50.5 | 38.1 | 76.3 | 190 | 145 | 75 | 70 | ||
2S | 64 | 50.8 | 101.6 | 205 | 160 | 78 | 82 |
Roughness | Sieve Mesh Size | Weave | Filament Diameter | |
Vertical | Horizontal | |||
40 | 0.415mm | Plain Weave | Ø0.22 | Ø0.22 |
80 | 0.198mm | Plain Weave | Ø0.14 | Ø0.14 |
100 | 0.154mm | Plain Weave | Ø0.1 | Ø0.1 |
200 | 0.077mm | Plain Weave | Ø0.05 | Ø0.05 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SNTSL1S-[40,60,80,100,200] |
SNTSL1.5S-[40,60,80,100,200] |
SNTSL2S-[40,60,80,100,200] |
Part Number |
---|
Loading...
Roughness | Filterability | Weave | Vertical | Horizontal |
40 | 0.41mm | Plain Weave | 0.23 | 0.23 |
60 | 0.24mm | Plain Weave | 0.18 | 0.18 |
80 | 0.2mm | Plain Weave | 0.12 | 0.12 |
100 | 200µ | Plain Dutch Weave | 0.35 | 0.28 |
200 | 90µ | Plain Dutch Weave | 0.2 | 0.14 |
Type | L-Shaped Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy